Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DC-DL-305-5L
Wall/Window hardware/Shelf type | Window hardware | Type | Double lock crescent | Material | Zinc diecast |
---|---|---|---|---|---|
Surface treatment | Satin nickel chrome | Color | Silver | Kitchen | Left |
Recommended bracket (chamfered) | NS-135 / NS-269 | Recommended bracket (engraved) | NS-24 / NS-244 / NS-249 / NS-331 / NS-383 | Manufacturer's Part No. | 5L |
JAN code | 4976137162439 |
This page is Crescent DC-DL-305, part number DC-DL-305-5L.
You can find the detail information about specifications and dimensions on part number DC-DL-305-5L.