Female Connector 10-KGF One-Touch Fitting (Part Numbers)

Female Connector 10-KGF One-Touch Fitting

(i)Remark

  • Product images may be representative images. Refer to the catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10-KGF04-01
10-KGF06-01
10-KGF08-02
10-KGF08-03
10-KGF10-02
10-KGF10-03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible Tube Outer Diameter 1
(mm)
Connection screw

16.61 €

2 4 Days 41/8

17.98 €

2 26 Days 61/8

19.40 €

2 26 Days 81/4

48.97 €

2 6 Days 83/8

63.82 €

2 6 Days 101/4

63.85 €

2 6 Days 103/8

Loading...

  1. 1

Basic information

Type Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Main Body Material EN CW614N Equiv. + PBT + PP Application Clean circumstance Thread Material EN 1.4305 Equiv.
Packing, Material of O-Ring EPDM (Fluorine Coating) Screw Mounting, Direction Female Straight Connection Type Rc
Number of Connection Tubes(pc.) 1 Color White Specifications ISO Class:5
Release button color White Custom-made specifications N/A

Tech Support