Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
10-KGU04-06 |
10-KGU06-08 |
10-KGU08-10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Compatible Tube Outer Diameter 1 (mm) |
---|---|---|---|---|---|
12.18 € | 2 |
Same day
Stock | 4 | ||
16.10 € | 2 | 26 Days | 6 | ||
17.53 € | 2 | 26 Days | 8 |
Loading...
Type | Single-Action | Fitting Type | Union with different diameters | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Main Body Material | PP | Application | Clean circumstance | Packing, Material of O-Ring | EPDM (Fluorine Coating) |
Union: Unequal Diameter | Reducing Union Wye | Number of Connection Tubes(pc.) | 3 | Color | White |
Specifications | ISO Class:5 | Release button color | White | Custom-made specifications | N/A |