Quick-Connect Fitting Stainless Steel KQ2-G Series Branch Elbow Union KQ2LU-G

Quick-Connect Fitting Stainless Steel KQ2-G Series Branch Elbow Union KQ2LU-G
SMC One-Touch fitting.
[Features]
· One-touch IN/OUT connection.
· Can be used in a vacuum of -100 kPa.
· Metal parts material: SUS303.
· Improved tube detachability: Max. 30% reduction in insertion force, max. 20% reduction in removal force.
· Compact with reduced weight: space comparison; height reduced 24%, width reduced 23%, weight reduced 57%.
· Body shape: Total of 27 models.
[Applications]
· Used for perpendicular branching of a pipe from a female thread.

(i)Remark

  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KQ2LU04-M5G
KQ2LU06-M5G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible Tube Outer Diameter 1
(mm)

10.81 €

2 26 Days 4

11.89 €

2 26 Days 6

Loading...

  1. 1

Basic information

Type Single-Action / Screw Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Main Body Material EN 1.4305 Equiv.+PBT Application Standard/Mini Thread Material EN 1.4305 Equiv.
Packing, Material of O-Ring EPDM (Fluorine Coating) Screw Mounting, Branch Branch Elbow Connection Type M
Connection screw 5×0.8 Number of Connection Tubes(pc.) 2 Color White
Release button shape Perfect circle Release button color White

Tech Support