Delta Union Fitting KQ2D-G (Gasket Seal) One-Touch Pipe Fitting (KQ2D04-M5G1)

Delta Union Fitting KQ2D-G (Gasket Seal) One-Touch Pipe Fitting KQ2D04-M5G1

Product Details:

Manufacturer part number: KQ2D04-M5G1

Brand: SMC

Price: 10.81

Delivery time: 26 Days


Technical Data:

Compatible Tube Outer Diameter 1: 4 mm


(i)Remark

  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KQ2D04-M5G1

Part Number
KQ2D04-M5G1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible Tube Outer Diameter 1
(mm)

10.81 €

2 26 Days 4

Loading...

  1. 1

Basic information

Type Single-Action / Screw Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Main Body Material PP Application Standard/Mini Thread Material EN 1.4305 Equiv.
Packing, Material of O-Ring EPDM (Fluorine Coating) Screw Mounting, Branch Delta Union Connection Type M
Connection screw 5×0.8 Number of Connection Tubes(pc.) 2 Color White
Release button shape Ellipse Release button color White

This page is Delta Union Fitting KQ2D-G (Gasket Seal) One-Touch Pipe Fitting, part number KQ2D04-M5G1.
You can find the detail information about specifications and dimensions on part number KQ2D04-M5G1.

Variation of this product

Part Number
KQ2D06-M5G1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Compatible Tube Outer Diameter 1
(mm)

11.89 €

2 26 Days 6

Tech Support