Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KQ2UD04-01G |
KQ2UD04-01GS |
KQ2UD04-02G |
KQ2UD04-02GS |
KQ2UD06-01G |
KQ2UD06-01GS |
KQ2UD06-02G |
KQ2UD06-02GS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Material | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Number of Connection Tubes (pc.) | Color | Specifications | Release button shape | Release button color | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.68 € | 2 | 26 Days | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] PBT+EN 1.4305 Equiv. | -5~60 | - | - | - | - | - | - | - | - | ||
16.84 € | 2 | 26 Days | [PP Resin] PP | - | 4 | R | 1/8 | 4 | White | With sealing agent | Perfect circle | White | ||
17.63 € | 2 | 26 Days | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] PBT+EN 1.4305 Equiv. | -5~60 | - | - | - | - | - | - | - | - | ||
17.81 € | 2 | 26 Days | [PP Resin] PP | - | 4 | R | 1/4 | 4 | White | With sealing agent | Perfect circle | White | ||
20.19 € | 2 | 26 Days | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] PBT+EN 1.4305 Equiv. | -5~60 | - | - | - | - | - | - | - | - | ||
20.39 € | 2 | 26 Days | [PP Resin] PP | - | 6 | R | 1/8 | 4 | White | With sealing agent | Perfect circle | White | ||
20.77 € | 2 | 26 Days | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] PBT+EN 1.4305 Equiv. | -5~60 | - | - | - | - | - | - | - | - | ||
20.89 € | 2 | 26 Days | [PP Resin] PP | - | 6 | R | 1/4 | 4 | White | With sealing agent | Perfect circle | White |
Loading...
Type | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Application | Standard/Mini | Thread Material | EN 1.4305 Equiv. | Packing, Material of O-Ring | EPDM (Fluorine Coating) |
Screw Mounting, Branch | Double Branch |
Configure
Basic Attributes
Main Body Material
Compatible Tube Outer Diameter 1(mm)
Connection Type
Connection screw
Number of Connection Tubes(pc.)
Color
Specifications
Release button shape
Release button color
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes