• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Caster Support CMAL-330

Caster Support CMAL-330

A caster support that can be mounted on top of metal joints.
[Features]
· Can be mounted on top of metal joints.
· Used when mounting casters of 5 inches or more (diameter: 125 mm or more).
*Use the CMA-330 for casters of 4 inches or less (diameter: 100 mm or less) as the length of the mounting bolt is different.
[Applications]
· Ideal for mounting plate‑type casters farther outward on dolly carts created using pipe racks.

(i)Remark

  • CMA-330: Not available for 3 or 4-inch plate types. Keep this in mind before making an order.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CMAL-330

Part Number
CMAL-330
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHS

6.83 €

6 Days 10

Loading...

  1. 1

Basic information

Type Mounting bracket Material Steel Specifications Plate type for 5 and 6 inches
Mounting bracket type Set product consisting of caster supports, bolts and nuts

This page is Caster Support CMAL-330, part number CMAL-330.
You can find the detail information about specifications and dimensions on part number CMAL-330.

Additional Products in this Category

Tech Support