Value Hex Socket Set Screw, UNC (Unified Coarse), Hollow Screw, Indented Tip - Stainless Steel / Box【100-500 Pieces Per Package】

Value Hex Socket Set Screw, UNC (Unified Coarse), Hollow Screw, Indented Tip - Stainless Steel / Box
Procurement methods have been optimized to allow for a reduced price for the "Value Hex Socket Set Screw UNC (Unified Coarse), Hollow Screw, Indented Tip."
These set screws are popular when looking to cut costs.

(i)Remark

  • These product images are representative images.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
IUNCS1/4-1/4
IUNCS1/4-3/4
IUNCS1/4-3/8
IUNCS3/8-1/2
IUNCS3/8-3/4
IUNCS3/8-3/8
IUNCS3/8-5/8
IUNCS5/16-1/2
IUNCS5/16-1/4
IUNCS5/16-3/8
IUNCS5/16-5/8
IUNCS6-5/16
IUNCS8-1/4
IUNCS8-3/8
IUNCS8-3/16
IUNCS8-5/16
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength L (inch) Thread ridge Type Nominal of Thread (inch)

56.68 €

100 Pieces Per Package

1 pack 9 Days 101Unified coarse UNCNo. 5

100.26 €

100 Pieces Per Package

1 pack 7 Days 101 1/4Unify Fine UNFNo. 10

57.17 €

100 Pieces Per Package

1 pack 7 Days 105/8Unified coarse UNCNo. 10

119.98 €

100 Pieces Per Package

1 pack 7 Days 101 1/2Unified coarse UNC7/16

169.57 €

100 Pieces Per Package

1 pack 7 Days 101/4Unify Fine UNFNo. 4

119.24 €

100 Pieces Per Package

1 pack 7 Days 107/8Unified coarse UNCNo. 6

141.15 €

100 Pieces Per Package

1 pack 9 Days 101/2Unified coarse UNCNo. 8

114.66 €

100 Pieces Per Package

1 pack 7 Days 101/2Unify Fine UNFNo. 0

98.35 €

100 Pieces Per Package

1 pack 7 Days 105/8Unify Fine UNFNo. 8

99.30 €

100 Pieces Per Package

1 pack 7 Days 103/8Unify Fine UNFNo. 4

141.89 €

100 Pieces Per Package

1 pack 7 Days 105/16Unified coarse UNCNo. 2

119.68 €

500 Pieces Per Package

1 pack 9 Days 101 1/2Unified coarse UNC3/8

117.82 €

500 Pieces Per Package

1 pack 7 Days 105/8Unified coarse UNCNo. 2

118.63 €

500 Pieces Per Package

1 pack 7 Days 102 1/2Unified coarse UNC5/8

117.43 €

500 Pieces Per Package

1 pack 7 Days 103/4Unified coarse UNCNo. 8

118.12 €

500 Pieces Per Package

1 pack 7 Days 105/8Unify Fine UNFNo. 0

Loading...

  1. 1

Basic information

Detailed Shape Standard Surface Treatment N/A Mounting Hole Shape Hex Socket
Tip Shape Flat End Sales Unit Box/Package Application Standard

Tech Support