• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Nitto Paint Ace Masking Tape #720A

Nitto Paint Ace Masking Tape #720A

[Manufacturer]
· Nitto Denko
[Features]
· For various taping onto various surfaces. Tape will also stick to itself.
· Easy to unwind and make neat, straight lines.
· Excellent weather resistance, and leaves almost no residue.

(i)Remark

  • The image used for the product picture is a representative image.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03864209
03864210
03864211
03864212
Part NumberStandard Unit PriceVolume DiscountShipping Days?Tape width
(mm)

10.61 €

7 Days 15

10.92 €

7 Days 18

10.61 €

7 Days 24

10.61 €

7 Days 30

Loading...

  1. 1

Basic information

Type_2 Building Auxiliary Material Auxiliary Building Material Type Tape types Material Acrylic adhesive
Tape length(m) 18 Color Purple Type details Packed goods

Additional Products in this Category

Tech Support