• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Cloth Adhesive Tape For Masking (M)

Cloth Adhesive Tape For Masking (M)

· For masking in construction/painting
· Strong adhesion and leaves almost no residue
· Good adhesion to irregular surfaces due to being fabric-based.
· Made in Japan

(i)Remark

  • The image used for the product picture is a representative image.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03864386
03864387
03864388
03864389
Part NumberStandard Unit PriceVolume DiscountShipping Days?Tape width
(mm)
Color

6.70 €

8 Days 25Green

9.41 €

8 Days 50Green

6.70 €

8 Days 25Brown

9.41 €

8 Days 50Brown

Loading...

  1. 1

Basic information

Type_2 Building Auxiliary Material Auxiliary Building Material Type Tape types Tape length(m) 25

Additional Products in this Category

Tech Support