• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Polyester Cloth Tape For Masking #650

Polyester Cloth Tape For Masking #650

[Manufacturer]
· Rinrei Tape
[Features]
· Supple and easy to handle due to its polyester base.
· Strong adhesion and leaves almost no residue.
· Perfect for temporarily binding and attaching materials
· Excellent weather resistance for use outdoors.

(i)Remark

  • The image used for the product picture is a representative image.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03864393
03864394
Part NumberStandard Unit PriceVolume DiscountShipping Days?Tape width
(mm)

6.70 €

8 Days 25

8.96 €

8 Days 50

Loading...

  1. 1

Basic information

Type_2 Building Auxiliary Material Auxiliary Building Material Type Tape types Material Polyester
Tape length(m) 25 Color Green

Additional Products in this Category

Tech Support