• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Hook And Loop Binding Band

Hook And Loop Binding Band

[Features]
· In the office, in the garden, at home, you can easily bundle wire and cords together.
· The size can be freely cut according to the application.
[Applications]
· Bundle wire and cords together.
· Bundle garden plants and watering hoses.

(i)Remark

  • The image used for the product picture is a representative image.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03864679
03864680
03864681
03864682
03864683
03864684
Part NumberStandard Unit PriceVolume DiscountShipping Days?Color Width
(mm)

6.85 €

8 Days Red10

6.85 €

8 Days Green10

6.85 €

8 Days Black10

7.91 €

8 Days Red20

7.91 €

8 Days Green20

7.91 €

8 Days Black20

Loading...

  1. 1

Basic information

Type Material for DIY Material of DIY Raw Material Chemical Fiber DIY Raw Material Types Zip Tie
Length 1.5 M

Additional Products in this Category

Tech Support