Self-Fusing Tape 2 m

Self-Fusing Tape 2 m

[Substrate] Butyl rubber
[Features]
· We took advantage of the characteristics of 'self-fusing' tape, which sticks to itself.
· The specifications of butyl rubber are high adhesion and excellent water resistance, moisture resistance and insulating properties.
[Applications]
· For waterproofing water pipes.
· For repairing water leaks.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03865029

Part Number
03865029
Part NumberStandard Unit PriceVolume DiscountShipping Days?

6.75 €

7 Days

Loading...

  1. 1

Basic information

Type Material for DIY Material of DIY Raw Material Rubber DIY Raw Material Types Tape
Length 2 M Width(mm) 19 Thickness(mm) 0.5

This page is Self-Fusing Tape 2 m, part number 03865029.
You can find the detail information about specifications and dimensions on part number 03865029.

Additional Products in this Category

Tech Support