• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

High Performance Phosphorescent Seal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03865032
03865033
03865034
Part NumberStandard Unit PriceVolume DiscountShipping Days?Type

7.91 €

8 Days 9 mm × 15 mm (10-sheet pack)

7.91 €

8 Days 5 mm × 10 cm (6-sheet pack)

12.27 €

8 Days 20 mm × 46 cm (1 roll pack)

Loading...

  1. 1

Basic information

Types of safety and protection goods Care/Safety Item Material Synthetic rubber·PET / acrylic adhesive

Additional Products in this Category

Tech Support