Waterproofing Soft Tape

Waterproofing Soft Tape

[Substrate] Special foam rubber (EPDM) + nonwoven fabric
[Features]
· Excellent durability and weather resistance, outstanding waterproofing effect.
· It prevents water, wind, and dust infiltration.
[Applications]
· To seal gaps in storm doors, sashes, etc.
· Soundproofing against door closings.
· Also for storerooms, shutters, gates, iron doors, bathrooms, etc.

(i)Remark

  • The image used for the product picture is a representative image.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03865056
03865057
03865058
03865059
03865060
03865061
03865062
Part NumberStandard Unit PriceVolume DiscountShipping Days?Color Width
(mm)
Thickness
(mm)

7.43 €

7 Days Gray128

7.43 €

7 Days White128

7.43 €

7 Days Black128

7.43 €

7 Days Gray155

10.15 €

7 Days Gray305

10.15 €

7 Days Gray1510

15.60 €

7 Days Gray3010

Loading...

  1. 1

Basic information

Type Material for DIY Material of DIY Raw Material Rubber DIY Raw Material Types Tape
Length 2 M

Additional Products in this Category

Tech Support