• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Under-Door Sealing Tape

Under-Door Sealing Tape

· Prevents drafts and dust from infiltrating under the door.
· Easy installation with the included adhesive tape
· Can cut heat and cooling costs

(i)Remark

  • The image used for the product picture is a representative image.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03865069
03865070
Part NumberStandard Unit PriceVolume DiscountShipping Days?Material Color

9.90 €

4 Days Acrylic elastomer / acrylic adhesiveTransparent

8.81 €

8 Days Styrene-based elastomer / rubber/acrylic adhesiveBrown

Loading...

  1. 1

Basic information

Door Parts Type Door stopper and doorstop Width(mm) 40 Length(m) 0.92
Thickness(mm) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support