Sliding Door Stopper Tape

Sliding Door Stopper Tape

· Reduces noise from sliding doors
· Includes easy-to-remove film.
· Prevents drafts for more efficient heating and cooling.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03865075

Part Number
03865075
Part NumberStandard Unit PriceVolume DiscountShipping Days?

7.16 €

7 Days

Loading...

  1. 1

Basic information

Door Parts Type Door stopper and doorstop Material Closed-cell polyethylene foam (reinforcing net included) / acrylic adhesive Width(mm) 15
Length(m) 2 Thickness(mm) 4

This page is Sliding Door Stopper Tape, part number 03865075.
You can find the detail information about specifications and dimensions on part number 03865075.

Additional Products in this Category

Tech Support