• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Door Stopper Tape For Furniture

Door Stopper Tape For Furniture

· Reduces the noise from doors hitting furniture or fixtures
· Inconspicuously thin (1.5 mm) type
· Flocked type with excellent cushioning.

(i)Remark

  • The image used for the product picture is a representative image.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03865076
03865077
Part NumberStandard Unit PriceVolume DiscountShipping Days?Width
(mm)

7.60 €

8 Days 5

10.61 €

8 Days 10

Loading...

  1. 1

Basic information

Door Parts Type Door stopper and doorstop Material Rayon / acrylic adhesive Length(m) 2
Thickness(mm) 1.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support