• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Noise Suppressing Tape For Door Stopper

Noise Suppressing Tape For Door Stopper

· Quietens door stop noise
· Inconspicuously thin (3 mm) type
· Improved durability thanks to a surface film coating

(i)Remark

  • The image used for the product picture is a representative image.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03865078
03865079
03865080
Part NumberStandard Unit PriceVolume DiscountShipping Days?Width
(mm)
Color

8.51 €

8 Days 10Gray

8.51 €

8 Days 10Black

11.22 €

8 Days 20Gray

Loading...

  1. 1

Basic information

Door Parts Type Door stopper and doorstop Material Synthetic rubber (NBR) / polyester film / acrylic adhesive Length(m) 2
Thickness(mm) 3

Additional Products in this Category

Tech Support