Servo couplings / hub clamping / 1 disc: PI / body: aluminium / FSKK / ABP Antriebstechnik

Servo couplings / hub clamping / 1 disc: PI / body: aluminium / FSKK / ABP Antriebstechnik

Click on this image to zoom in.

Click on this image to zoom in.

  • FSKK 2519
  • FSKK 2525
  • FSKK 3022
  • FSKK 3027
  • Volume Discount
backlash-free and angularly aligned transmission of rotary motions, high torsional stiffness, medium restoring forces, electrically insulating, plug-in design,can be used for transducers, suitable for applications requiring high rotational speed, good compensation of misalignments, vibration-damping effect

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Spring disc coupling

FSKK 2519
Part No. Example: FSKK 2519 08/10
                             (Series ØW  d1/d2)

Spring disc coupling

FSKK 2525
Part No. Example: FSKK 2525 10/12
                             (Series ØW  d1/d2)

Spring disc coupling

FSKK 3022
Part No. Example: FSKK 3022 10/12
                             (Series ØW  d1/d2)

Spring disc coupling

FSKK 3027
Part No. Example: FSKK 3027 12/14
                             (Series ØW  d1/d2)

Part Number
FSKK 2519 06/06
FSKK 2519 06/08
FSKK 2519 06/10
FSKK 2519 08/08
FSKK 2519 08/10
FSKK 2519 10/10
FSKK 2525 06/06
FSKK 2525 06/08
FSKK 2525 06/10
FSKK 2525 06/12
FSKK 2525 08/08
FSKK 2525 08/10
FSKK 2525 08/12
FSKK 2525 10/10
FSKK 2525 10/12
FSKK 2525 12/12
FSKK 3022 06/06
FSKK 3022 06/08
FSKK 3022 06/10
FSKK 3022 06/12
FSKK 3022 06/14
FSKK 3022 06/95
FSKK 3022 08/08
FSKK 3022 08/10
FSKK 3022 08/12
FSKK 3022 08/14
FSKK 3022 08/95
FSKK 3022 10/10
FSKK 3022 10/12
FSKK 3022 10/14
FSKK 3022 12/12
FSKK 3022 12/14
FSKK 3022 14/14
FSKK 3022 95/10
FSKK 3022 95/12
FSKK 3022 95/14
FSKK 3022 95/95
FSKK 3027 06/06
FSKK 3027 06/08
FSKK 3027 06/10
FSKK 3027 06/12
FSKK 3027 06/14
FSKK 3027 06/16
FSKK 3027 08/08
FSKK 3027 08/10
FSKK 3027 08/12
FSKK 3027 08/14
FSKK 3027 08/16
FSKK 3027 10/10
FSKK 3027 10/12
FSKK 3027 10/14
FSKK 3027 10/16
FSKK 3027 12/12
FSKK 3027 12/14
FSKK 3027 12/16
FSKK 3027 14/14
FSKK 3027 14/16
FSKK 3027 16/16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Dia. A
(mm)
Overall Length W
(mm)
Allowable Torque
(Nm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(g・cm2)

41.75 €

1 Available 3 Days 6625190.65±0.22±1.3113.5

41.75 €

1 Available 3 Days 6825190.65±0.20±30.40.34

41.75 €

1 Available 3 Days 61025190.65±0.30±40.52.1

41.75 €

1 Available Same day

Stock

8825190.65±0.25±40.4529.8

41.75 €

1 Available 3 Days 81025190.65±3±12413.5

41.75 €

1 Available 3 Days 101025190.65±1.5±5115.2

41.75 €

1 Available 3 Days 6625250.65±0.35±40.4515

41.75 €

1 Available 3 Days 6825250.65±0.50±50.515

41.75 €

1 Available 3 Days 61025250.65±0.25±40.415

41.75 €

1 Available 3 Days 61225250.65±0.25±40.458.7

41.75 €

1 Available 3 Days 8825250.65±0.3±2.50.42.1

41.75 €

1 Available 3 Days 81025250.65±0.30±40.42.5

41.75 €

1 Available 3 Days 81225250.65±0.30±40.515

41.75 €

1 Available 3 Days 101025250.65±0.3±2.50.42.9

41.75 €

1 Available 3 Days 101225250.65±0.35±40.452.5

41.75 €

1 Available 3 Days 121225250.65±0.30±40.52.2

43.75 €

1 Available 3 Days 6630221.2±0.25±40.42.5

43.75 €

1 Available 3 Days 6830221.2±0.30±40.53.2

43.75 €

1 Available 3 Days 61030221.2±0.25±40.429.8

43.75 €

1 Available 3 Days 61230221.2±0.30±40.52.3

43.75 €

1 Available 3 Days 61430221.2±0.25±40.452.9

43.75 €

1 Available 3 Days 69.5230221.2±3±12435

43.75 €

1 Available 3 Days 8830221.2±0.25±40.42.8

43.75 €

1 Available 3 Days 81030221.2±0.30±50.52.9

43.75 €

1 Available 3 Days 81230221.2±0.30±40.535

43.75 €

1 Available 3 Days 81430221.2±1.0±512.2

43.75 €

1 Available 3 Days 89.5230221.2±0.30±40.52.5

43.75 €

1 Available 3 Days 101030221.2±0.35±40.451.9

43.75 €

1 Available 3 Days 101230221.2±0.15±1±0.435

43.75 €

1 Available 3 Days 101430221.2±0.22±1.312.6

43.75 €

1 Available 3 Days 121230221.2±0.22±1.312.6

43.75 €

1 Available 3 Days 121430221.2±2.5±102.535

43.75 €

1 Available 3 Days 141430221.2±0.25±40.435

43.75 €

1 Available 3 Days 9.521030221.2±2.5±102.513.5

43.75 €

1 Available 3 Days 9.521230221.2±0.30±40.42.8

43.75 €

1 Available 3 Days 9.521430221.2±0.25±40.40.34

43.75 €

1 Available 3 Days 9.529.5230221.2±0.3±2.50.42.1

43.75 €

1 Available 3 Days 6630271.2±0.3±2.50.42.8

43.75 €

1 Available 3 Days 6830271.2±0.30±40.42.5

43.75 €

1 Available 3 Days 61030271.2±0.25±40.452.9

43.75 €

1 Available 3 Days 61230271.2±0.3±30.32.2

43.75 €

1 Available 3 Days 61430271.2±5±15537

43.75 €

1 Available 3 Days 61630271.2±0.20±30.49.5

43.75 €

1 Available 3 Days 8830271.2±0.25±40.42.9

43.75 €

1 Available 3 Days 81030271.2±0.3±2.50.437

43.75 €

1 Available 3 Days 81230271.2±0.3±2.50.22.5

43.75 €

1 Available 3 Days 81430271.2±0.25±40.458.7

43.75 €

1 Available 3 Days 81630271.2±0.3±2.50.422.2

43.75 €

1 Available 3 Days 101030271.2±0.30±40.59.5

43.75 €

1 Available 3 Days 101230271.2±0.25±40.452.2

43.75 €

1 Available 3 Days 101430271.2±0.25±40.42.8

43.75 €

1 Available 3 Days 101630271.2±0.3±30.32.8

43.75 €

1 Available 3 Days 121230271.2±0.20±30.42.2

43.75 €

1 Available Same day

Stock

121430271.2±0.25±40.459.5

43.75 €

1 Available Same day

Stock

121630271.2±0.25±40.437

43.75 €

1 Available 3 Days 141430271.2±0.35±40.52.1

43.75 €

1 Available 3 Days 141630271.2±0.30±40.52.9

43.75 €

1 Available 3 Days 161630271.2±0.25±40.437

Loading...

  1. 1

Technical Information

Technical dataFSKK 2519FSKK 2525FSKK 3022FSKK 3027
Max. speedmin-112.00012.00012.00012.000
Max. torqueNcm40406060
Max. offset off shafts    
   Radialmm± 0,25± 0,25± 0,3± 0,3
   Axialmm± 0,4± 0,4± 0,4± 0,4
   AngularGrad± 2,5± 2,5± 2,5± 2,5
Torsion spring stiffnessNm/rad22223030
Radial spring stiffnessN/mm60604040
Moment of inertiagcm213,5153537
Max. clamping torque (M)Ncm6565120120
Temperature range°C-10 to +80
Weight appr.g16183032
MaterialFlangeAluminium, anodised
MaterialMembranePolyamid 6.6, fiberglas reinforced

M = tightening torque of the clamping screw
Because of the material properties of plastic, a dimensional deviation of up to 0.5 mm can occur in the length.

Basic information

Type Disc Type Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Standard / Servo Motor / Stepping Motor / Encoder
Allowable Torque Range(N•m) 0.05 to 1.00 Max. Rotational Speed Range(r/min) 10,001 to 78,000 Feature High Durability / Low Moment of Inertia / Vibration Insulation / Small / Clean Environment
Body Material Aluminum Max. Rotational Speed(r/min) 12000 Allowable Lateral Misalignment Range(mm) 0.21 to 0.40
Disc Part Material Polyimide Operating Temperature Range(°C) -10::80

Tech Support