Plastic wheel (B15)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B15.080
B15.100
B15.102
B15.127
B15.129
B15.152
B15.175
B15.200
B15.201
B15.203
B15.251
B15.300
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

14.62 €

1 3 Days 80301540150

16.52 €

1 3 Days 100301540175

16.04 €

1 3 Days 100351540450

29.94 €

1 3 Days 125451550700

25.70 €

1 3 Days 125502060700

36.84 €

1 3 Days 150482060900

31.68 €

1 3 Days 175502060500

38.82 €

1 3 Days 200502060600

43.40 €

1 3 Days 2005020581000

41.80 €

1 3 Days 2005025601200

64.34 €

1 3 Days 2506025601400

268.12 €

1 3 Days 3006025752000

Loading...

  1. 1

Basic information

Wheel Material Resin Bearing Provided Wheel Material Resin

Tech Support