• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Rubber wheel (B80)

Rubber wheel (B80)
Rubber wheel with black tread made of elastic rubber, wheel centre made of aluminium with ball bearing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B80.100
B80.125
B80.126
B80.127
B80.160
B80.161
B80.200
B80.250
B80.251
B80.252
B80.300
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

25.60 €

4 2 Days 100401540150

32.42 €

4 2 Days 125502050220

26.92 €

1 3 Days 125402045200

31.60 €

1 3 Days 125401540180

41.86 €

4 2 Days 160502060300

47.06 €

1 3 Days 160502050350

53.96 €

4 2 Days 200502060450

103.16 €

1 3 Days 250602070600

75.04 €

1 3 Days 250502060550

119.86 €

1 3 Days 250632070580

131.20 €

1 3 Days 300603075700

Loading...

  1. 1

Basic information

Wheel Material Rubber Bearing Provided Wheel Material Aluminum

Tech Support