Iron wheel (C81) (Part Numbers - CAD Download)

Iron wheel (C81)
[Specifications]
・Type: Iron wheel
・Wheel Material: Other Materials

[Features]
・C81 Series
・Wheel body/Tread: Cast iron
・Bearing: Ball bearing
・Rolling/Wear resistance: High

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C81.102
C81.125
C81.153
C81.154
C81.200
C81.201
C81.250
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

33.86 €

1 3 Days 100502060450

38.50 €

1 3 Days 125502060550

40.72 €

1 3 Days 150452560600

44.22 €

1 44 Days 150502060800

77.20 €

1 3 Days 2005025521500

57.32 €

1 3 Days 2004525601100

85.18 €

1 3 Days 2505420601400

Loading...

  1. 1

Basic information

Wheel Material Cast Bearing Provided Wheel Material Other Materials

Tech Support