Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
D15.185 |
D15.201 |
D15.230 |
D15.260 |
D15.261 |
D15.262 |
D15.264 |
D15.265 |
D15.266 |
D15.267 |
D15.268 |
D15.300 |
D15.400 |
D15.401 |
D15.403 |
D15.406 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
30.98 € | 1 | 3 Days | 180 | 45 | 20 | 48 | 60 | |||
14.80 € | 4 | 2 Days | 200 | 50 | 20 | 60 | 75 | |||
27.10 € | 1 | 3 Days | 220 | 65 | 20 | 50 | 100 | |||
26.14 € | 1 | 3 Days | 260 | 85 | 20 | 50 | 170 | |||
26.74 € | 1 | 3 Days | 260 | 85 | 20 | 50 | 170 | |||
24.32 € | 1 |
Same day
Stock | 260 | 85 | 20 | 60 | 170 | |||
16.62 € | 1 |
Same day
Stock | 260 | 85 | 20 | 60 | 100 | |||
27.72 € | 1 | 3 Days | 260 | 85 | 20 | 75 | 170 | |||
17.02 € | 4 | 2 Days | 260 | 85 | 20 | 75 | 120 | |||
27.72 € | 1 | 3 Days | 260 | 85 | 25 | 75 | 170 | |||
19.46 € | 4 | 2 Days | 260 | 85 | 25 | 75 | 100 | |||
32.54 € | 1 | 3 Days | 300 | 100 | 25 | 75 | 200 | |||
27.88 € | 1 | 3 Days | 400 | 100 | 20 | 75 | 160 | |||
30.06 € | 4 | 2 Days | 400 | 100 | 25 | 75 | 160 | |||
44.00 € | 1 | 3 Days | 400 | 100 | 20 | 75 | 250 | |||
41.82 € | 1 | 3 Days | 400 | 100 | 20 | 88 | 250 |
Loading...
Wheel Material | Rubber | Bearing | Provided | Wheel Material | Resin |
---|
Configure
Stock
Basic Attributes
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Max. Load / Allowable Load(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes