Heavy duty apparatus Castors (C110)

Heavy duty apparatus Castors (C110)

Click on this image to zoom in.

Click on this image to zoom in.

  • C110.A80
  • C110.A85
Heavy apparatus castors, fixed castor design, with galvanised-chromated fork made of sheet steel and double-row ball and cage assembly in the fork head, fastening with screw-on plate. Various wheel versions (A80, A85, A89 and A90) with ball bearing or plain bearing. Treads made of thermoplastic rubber (also electrically conductive) or plastic.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C110.A80.081
C110.A80.100
C110.A80.125
C110.A80.151
C110.A85.081
C110.A85.100
C110.A85.125
C110.A85.151
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

12.08 €

1 3 Days 11535.01 to 80.0094648021

11.04 €

1 3 Days 13735.01 to 80.00957010030

13.34 €

1 3 Days 162.580.01 to 140.00957012531

24.34 €

1 3 Days 19280.01 to 140.00946415032

14.90 €

1 3 Days 11535.01 to 80.0094648021

16.56 €

1 Same day

Stock

13735.01 to 80.00957010030

19.80 €

4 2 Days 162.580.01 to 140.00957012531

30.52 €

1 3 Days 19280.01 to 140.00946415032

Loading...

  1. 1

Basic information

Caster Type Plate Type Fixed

Tech Support