Compact Castors (A600)

Compact Castors (A600)

Product Details:

Manufacturer part number: A600.C10.035

Brand: BS ROLLEN

Price: 16.76

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A600.C10.035

Part Number
A600.C10.035
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.76 €

1 Same day

Stock

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel Mounting Height H(mm) 58 Load Range(daN) 80.01 to 140.00
Plate Length L(mm) 60 Plate Width W(mm) 60 Wheel Dia. D(mm) 35
Wheel Width B(mm) 25

This page is Compact Castors (A600), part number A600.C10.035.
You can find the detail information about specifications and dimensions on part number A600.C10.035.

Tech Support