Stainless steel apparatus Castors (G100)

Stainless steel apparatus Castors (G100)

Click on this image to zoom in.

Click on this image to zoom in.

  • G100.A80
  • G100.A90
Stainless steel castors, swivel castor version, with stainless steel fork and double-row ball and cage assembly in the fork head, mounting with screw-on plate. Various wheel versions (A80 and A90) with plain bearings. Treads made of thermoplastic rubber or plastic.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G100.A80.051
G100.A80.076
G100.A80.100
G100.A80.126
G100.A90.051
G100.A90.076
G100.A90.100
G100.A90.120
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

17.32 €

1 3 Days 7035.01 to 80.0060605018

23.50 €

1 5 Days 10135.01 to 80.0060607524

28.88 €

1 3 Days 13635.01 to 80.00767010028

30.66 €

1 3 Days 15835.01 to 80.00767012528

15.64 €

1 3 Days 7035.01 to 80.0060605018

20.14 €

1 3 Days 10135.01 to 80.0060607523

28.88 €

1 3 Days 13680.01 to 140.00767010027

30.84 €

1 3 Days 15680.01 to 140.00767012027

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel

Tech Support