• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Stainless steel apparatus Castors (G121)

Stainless steel apparatus Castors (G121)

Click on this image to zoom in.

Click on this image to zoom in.

  • G121.A80
  • G121.A90
Stainless steel castors, swivel castor version with total brake, with stainless steel fork and double-row ball and cage assembly in the fork head, fastening with back hole. Various wheel versions (A80 and A90) with plain bearings. Treads made of thermoplastic rubber or plastic.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G121.A80.051
G121.A80.076
G121.A80.100
G121.A80.126
G121.A90.051
G121.A90.076
G121.A90.100
G121.A90.120
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

23.70 €

1 3 Days 7035.01 to 80.005018

30.24 €

1 3 Days 10135.01 to 80.007524

31.28 €

1 3 Days 13435.01 to 80.0010028

31.42 €

1 3 Days 15635.01 to 80.0012528

20.62 €

1 3 Days 7035.01 to 80.005018

29.30 €

1 3 Days 10135.01 to 80.007523

32.40 €

1 3 Days 13480.01 to 140.0010027

34.98 €

1 3 Days 15680.01 to 140.0012027

Loading...

  1. 1

Basic information

Caster Type Through Hole Type

Tech Support