Stainless steel transport Castors (H100)

Stainless steel transport Castors (H100)

Click on this image to zoom in.

Click on this image to zoom in.

  • H100.A90
  • H100.B26
  • H100.B43
Stainless steel castors, swivel type, with stainless steel fork and double row ball and cage assembly in the fork head, mounting with screw-on plate. Various wheel versions (A90, B43, B26 and B32) with plain bearings. Treads made of plastic, thermoplastic rubber or polyurethane.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
H100.A90.080
H100.A90.100
H100.A90.125
H100.A90.150
H100.A90.200
H100.B26.080
H100.B26.100
H100.B26.125
H100.B26.150
H100.B26.200
H100.B43.080
H100.B43.100
H100.B43.125
H100.B43.150
H100.B43.200
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

27.66 €

4 2 Days 10880.01 to 140.0095808030

28.74 €

4 2 Days 12780.01 to 140.00958010030

36.18 €

1 2 Days 15580.01 to 140.00958012537.5

51.66 €

4 2 Days 192220.01 to 320.0012910615040

72.28 €

4 2 Days 240220.01 to 320.0012910620050

31.42 €

1 3 Days 10880.01 to 140.0095808028

32.82 €

1 3 Days 12780.01 to 140.00958010030

41.30 €

1 3 Days 15580.01 to 140.00958012532

54.64 €

1 3 Days 192140.01 to 220.0012910615035

84.32 €

1 3 Days 240140.01 to 220.0012910620045

27.88 €

10 2 Days 10835.01 to 80.0095808030

29.70 €

4 2 Days 12735.01 to 80.00958010030

31.62 €

4 2 Days 15580.01 to 140.00958012535

52.74 €

4 2 Days 19280.01 to 140.0012910615040

75.62 €

4 2 Days 240140.01 to 220.0012910620050

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel

Tech Support