Stainless steel heavy duty Castors (HS120)

Stainless steel heavy duty Castors (HS120)

Click on this image to zoom in.

Click on this image to zoom in.

  • HS120.B14
  • HS120.B28
Stainless steel heavy duty castors, swivel castor version with total brake, with stainless steel fork and double row ball and cage assembly in fork head, fixing with screw-on plate. Various wheel versions (B14, B28, A90 and B27) with stainless steel roller bearing or plain bearing. Treads made of plastic or polyurethane.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HS120.B14.100
HS120.B14.125
HS120.B14.150
HS120.B14.200
HS120.B28.100
HS120.B28.125
HS120.B28.126
HS120.B28.150
HS120.B28.200
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

63.92 €

1 3 Days 128220.01 to 320.001008410035

144.68 €

1 3 Days 164485.01 to 750.0013211012545

152.90 €

1 3 Days 195485.01 to 750.0013211015045

168.84 €

1 3 Days 242485.01 to 750.0013211020050

66.52 €

4 2 Days 128220.01 to 320.001008410040

78.24 €

4 2 Days 157220.01 to 320.001008412540

145.84 €

10 2 Days 164485.01 to 750.0013211012545

155.24 €

4 2 Days 195485.01 to 750.0013211015045

178.34 €

4 2 Days 242485.01 to 750.0013211020050

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel

Tech Support