• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Transport Castors (L500)

Transport Castors (L500)

Product Details:

Manufacturer part number: L500.B61.101

Brand: BS ROLLEN

Price: 18.04

Delivery time: 2 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L500.B61.101

Part Number
L500.B61.101
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.04 €

4 2 Days

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel Mounting Height H(mm) 128 Load Range(daN) 80.01 to 140.00
Plate Length L(mm) 104 Plate Width W(mm) 80 Wheel Dia. D(mm) 100
Wheel Width B(mm) 26

This page is Transport Castors (L500), part number L500.B61.101.
You can find the detail information about specifications and dimensions on part number L500.B61.101.

Tech Support