• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Transport Castors (LB520)

Transport Castors (LB520)

Click on this image to zoom in.

Click on this image to zoom in.

  • LB520.B10
  • LB520.B80
  • LB520.B83
Transport castor, version as swivel castor with total brake, with galvanised-chromated fork made of sheet steel and double-row ball and cage assembly in the fork head, fastening with screw-on plate. Various wheel versions (B10, B80, and B83) with roller bearing or ball bearing. Treads made of plastic or elastic rubber.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LB520.B10.100
LB520.B10.101
LB520.B10.125
LB520.B10.126
LB520.B80.125
LB520.B83.125
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

25.92 €

1 Same day

Stock

132140.01 to 220.0010030

30.46 €

1 2 Days 132320.01 to 485.0010035

27.18 €

1 Same day

Stock

157220.01 to 320.0012534

33.44 €

4 2 Days 157220.01 to 320.0012540

59.68 €

4 2 Days 157140.01 to 220.0012540

57.04 €

1 3 Days 157220.01 to 320.0012540

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel Plate Length L(mm) 105 Plate Width W(mm) 85

Tech Support