Transport Castors (LS400)

Transport Castors (LS400)

Click on this image to zoom in.

Click on this image to zoom in.

  • LS400.A85
  • LS400.B10
  • LS400.B44
  • LS400.B60
  • LS400.B61
  • LS400.B80
  • LS400.B83
Transport castor, version as swivel castor, with galvanised-chromated fork made of sheet steel and double-row ball and cage assembly in the fork head, fastening with screw-on plate. Installed wheel A85, B10, B44, B60, B61, B80 or B83 with plain bearing, roller bearing or ball bearing and tread made of thermoplastic rubber, plastic or elastic rubber.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LS400.A85.127
LS400.B10.125
LS400.B44.126
LS400.B60.125
LS400.B61.125
LS400.B80.125
LS400.B83.125
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load Range
(daN)
Wheel Width B
(mm)

15.96 €

1 3 Days 80.01 to 140.0032

20.38 €

1 3 Days 140.01 to 220.0035

16.36 €

1 3 Days 80.01 to 140.0032

21.52 €

1 3 Days 140.01 to 220.0045

23.28 €

4 2 Days 80.01 to 140.0045

49.06 €

4 2 Days 140.01 to 220.0040

49.72 €

1 3 Days 140.01 to 220.0040

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel Mounting Height H(mm) 155 Plate Length L(mm) 115
Plate Width W(mm) 85 Wheel Dia. D(mm) 125

Tech Support