Heavy duty Castors (N100)

Heavy duty Castors (N100)

Click on this image to zoom in.

Click on this image to zoom in.

  • N100.B60
  • N100.B61
  • N100.B80
  • N100.B81
  • N100.B83
  • N100.B90
  • N100.C10
Heavy duty castor, swivel type, with galvanised-chromated fork made of sheet steel and double row ball and cage assembly in the fork head, mounting with screw-on plate. Installed wheel B60, B61, B80, B81, B83, B90 or C10, with roller bearing or ball bearing and tread made of elastic rubber or Prothane® cast polyurethane.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
N100.B60.125
N100.B60.160
N100.B60.200
N100.B61.125
N100.B61.160
N100.B61.200
N100.B80.101
N100.B80.125
N100.B80.160
N100.B80.200
N100.B80.251
N100.B81.100
N100.B81.125
N100.B81.151
N100.B81.202
N100.B81.253
N100.B83.100
N100.B83.125
N100.B83.160
N100.B83.200
N100.B90.081
N100.B90.102
N100.B90.129
N100.B90.154
N100.B90.163
N100.B90.203
N100.B90.252
N100.C10.083
N100.C10.101
N100.C10.103
N100.C10.129
N100.C10.152
N100.C10.154
N100.C10.201
N100.C10.203
N100.C10.251
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

51.34 €

1 3 Days 17880.01 to 140.0013811012545

64.98 €

1 3 Days 214220.01 to 320.0013811016050

72.40 €

1 3 Days 255320.01 to 485.0013811020050

52.12 €

1 3 Days 17880.01 to 140.0013811012545

66.24 €

1 3 Days 214220.01 to 320.0013811016042

73.64 €

1 3 Days 255320.01 to 485.0013811020050

67.88 €

1 3 Days 153140.01 to 220.0013811010040

73.78 €

1 3 Days 178140.01 to 220.0013811012550

86.92 €

1 3 Days 214220.01 to 320.0013811016050

107.32 €

1 3 Days 255320.01 to 485.0013811020050

124.30 €

1 3 Days 295485.01 to 750.0013811025050

81.90 €

1 3 Days 153140.01 to 220.0013811010050

90.10 €

1 3 Days 178220.01 to 320.0013811012550

96.92 €

1 3 Days 209320.01 to 485.0013811015050

118.16 €

1 3 Days 255320.01 to 485.0013811020050

155.34 €

1 3 Days 295485.01 to 750.0013811025050

67.66 €

1 3 Days 153140.01 to 220.0013811010040

78.40 €

1 3 Days 178140.01 to 220.0013811012550

97.02 €

1 3 Days 214220.01 to 320.0013811016050

107.32 €

1 3 Days 255320.01 to 485.0013811020050

54.06 €

1 3 Days 127220.01 to 320.00105858040

48.36 €

1 3 Days 137220.01 to 320.001058510040

59.20 €

1 3 Days 178320.01 to 485.0013811012550

60.12 €

1 3 Days 209485.01 to 750.0013811015050

91.28 €

1 3 Days 205485.01 to 750.0013811016050

84.64 €

1 3 Days 255485.01 to 750.0013811020050

176.84 €

1 3 Days 295485.01 to 750.0013811025050

120.04 €

1 3 Days 137485.01 to 750.001751408270

46.12 €

1 3 Days 137220.01 to 320.001058510030

82.50 €

1 3 Days 148320.01 to 485.0013811010050

80.52 €

1 3 Days 178485.01 to 750.0013811012550

60.96 €

1 3 Days 195320.01 to 485.0013811015040

92.82 €

1 3 Days 209485.01 to 750.0013811015050

90.56 €

1 3 Days 235320.01 to 485.0013811020040

110.72 €

1 3 Days 255485.01 to 750.0013811020050

145.28 €

1 3 Days 295485.01 to 750.0013811025050

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel

Tech Support