Heavy duty Castors (N110)

Heavy duty Castors (N110)

Click on this image to zoom in.

Click on this image to zoom in.

  • N110.B10
  • N110.B15
  • N110.B60
  • N110.B61
  • N110.B80
  • N110.B81
  • N110.B83
  • N110.B90
  • N110.C10
Heavy duty castor, fixed castor version, with galvanised-chromated fork made of sheet steel and double-row ball and cage assembly in the fork head, fastening with screw-on plate. Installed wheel B60, B61, B80, B81, B83, B90 or C10, with roller bearing or ball bearing and tread of elastic rubber or Prothane® cast polyurethane.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
N110.B10.081
N110.B10.102
N110.B10.125
N110.B10.127
N110.B10.150
N110.B10.151
N110.B10.200
N110.B10.201
N110.B10.251
N110.B15.080
N110.B15.102
N110.B15.125
N110.B15.126
N110.B15.151
N110.B15.152
N110.B15.201
N110.B15.202
N110.B15.250
N110.B60.125
N110.B60.160
N110.B60.200
N110.B61.125
N110.B61.160
N110.B61.200
N110.B80.101
N110.B80.125
N110.B80.160
N110.B80.200
N110.B80.251
N110.B81.100
N110.B81.125
N110.B81.151
N110.B81.202
N110.B81.253
N110.B83.100
N110.B83.125
N110.B83.160
N110.B83.200
N110.B90.081
N110.B90.102
N110.B90.129
N110.B90.154
N110.B90.163
N110.B90.203
N110.B90.252
N110.C10.083
N110.C10.101
N110.C10.103
N110.C10.129
N110.C10.152
N110.C10.154
N110.C10.201
N110.C10.203
N110.C10.251
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

15.52 €

1 3 Days 112140.01 to 220.00105858030

62.92 €

1 3 Days 148485.01 to 750.0013810910045

30.02 €

1 3 Days 161320.01 to 485.0013511012545

29.16 €

1 3 Days 178485.01 to 750.0013811012545

27.38 €

1 3 Days 195320.01 to 485.0013511015045

30.34 €

1 3 Days 209485.01 to 750.0013811015045

38.52 €

1 3 Days 235320.01 to 485.0013511020045

41.98 €

1 3 Days 255485.01 to 750.0013811020050

58.02 €

1 3 Days 295485.01 to 750.0013811025050

24.24 €

1 3 Days 112140.01 to 220.00105858030

39.46 €

1 3 Days 148485.01 to 750.0013810910035

43.98 €

1 3 Days 163220.01 to 320.0013511012540

45.58 €

1 3 Days 178485.01 to 750.0013811012545

58.88 €

1 3 Days 195320.01 to 485.0013511015040

55.54 €

1 3 Days 209485.01 to 750.0013811015040

61.02 €

1 3 Days 235320.01 to 485.0013511020050

63.06 €

1 3 Days 255485.01 to 750.0013811020050

98.06 €

1 3 Days 295485.01 to 750.0013511025060

32.28 €

1 3 Days 17880.01 to 140.0013811012545

42.96 €

1 3 Days 214220.01 to 320.0013811016050

48.92 €

1 3 Days 255320.01 to 485.0013811020050

30.92 €

1 3 Days 17880.01 to 140.0013811012545

44.26 €

1 3 Days 214220.01 to 320.0013811016042

50.22 €

1 3 Days 255320.01 to 485.0013811020050

44.82 €

1 3 Days 153140.01 to 220.0013811010040

51.14 €

1 3 Days 178140.01 to 220.0013811012550

62.50 €

1 3 Days 214220.01 to 320.0013811016050

81.26 €

1 3 Days 255320.01 to 485.0013811020050

97.88 €

1 3 Days 295485.01 to 750.0013811025050

57.78 €

1 3 Days 153140.01 to 220.0013811010050

66.36 €

1 3 Days 178220.01 to 320.0013811012550

69.64 €

1 3 Days 209320.01 to 485.0013811015050

87.10 €

1 3 Days 255320.01 to 485.0013811020050

125.02 €

1 3 Days 295485.01 to 750.0013811025050

44.72 €

1 3 Days 153140.01 to 220.0013811010040

55.82 €

1 3 Days 178140.01 to 220.0013811012550

72.60 €

1 3 Days 214220.01 to 320.0013811016050

81.26 €

1 3 Days 255320.01 to 485.0013811020050

39.68 €

1 3 Days 127220.01 to 320.00105858040

33.02 €

1 3 Days 137220.01 to 320.001058510040

44.52 €

1 3 Days 178320.01 to 485.0013811012550

51.92 €

1 3 Days 209485.01 to 750.0013811015050

66.88 €

1 3 Days 205485.01 to 750.0013811016050

60.40 €

1 3 Days 255485.01 to 750.0013811020050

139.00 €

1 3 Days 295485.01 to 750.0013811025050

66.98 €

1 3 Days 137485.01 to 750.001751408270

37.36 €

1 3 Days 137220.01 to 320.001058510030

57.14 €

1 3 Days 148320.01 to 485.0013811010050

60.00 €

1 3 Days 178485.01 to 750.0013811012550

74.04 €

1 3 Days 195320.01 to 485.0013811015040

70.86 €

1 3 Days 209485.01 to 750.0013811015050

86.58 €

1 3 Days 235320.01 to 485.0013811020040

87.26 €

1 3 Days 255485.01 to 750.0013811020050

120.68 €

1 3 Days 295485.01 to 750.0013811025050

Loading...

  1. 1

Basic information

Caster Type Plate Type Fixed

Tech Support