Heavy duty Castors (L600)

Heavy duty Castors (L600)

Click on this image to zoom in.

Click on this image to zoom in.

  • L600.B15
  • L600.B16
  • L600.B60
  • L600.B61
  • L600.B80
  • L600.B81
  • L600.B83
  • L600.B90
  • L600.C10
Heavy duty castor, swivel type, with galvanised-chromated fork made of sheet steel and double row ball and cage assembly in the fork head, mounting with screw-on plate. Installed wheel B15, B16, B60, B61, B80, B81, B83, B90 or C10, with roller bearing or ball bearing and tread made of plastic, cast polyamide, elastic rubber, Besothane cast polyurethane or Prothane® cast polyurethane.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L600.B15.125
L600.B15.150
L600.B15.151
L600.B15.200
L600.B15.201
L600.B15.250
L600.B16.125
L600.B16.150
L600.B16.200
L600.B16.250
L600.B60.125
L600.B60.160
L600.B60.200
L600.B61.125
L600.B61.160
L600.B61.200
L600.B80.125
L600.B80.160
L600.B80.200
L600.B80.250
L600.B81.125
L600.B81.150
L600.B81.200
L600.B81.250
L600.B83.125
L600.B83.160
L600.B83.200
L600.B90.125
L600.B90.150
L600.B90.200
L600.B90.250
L600.C10.125
L600.C10.150
L600.C10.200
L600.C10.250
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

63.82 €

1 Same day

Stock

178485.01 to 750.0012550

66.86 €

4 2 Days 200485.01 to 750.0015050

72.76 €

4 2 Days 200750.01 or More15048

92.62 €

1 Same day

Stock

245750.01 or More20050

103.64 €

4 2 Days 245750.01 or More20050

102.70 €

4 2 Days 290750.01 or More25060

185.18 €

1 3 Days 178750.01 or More12555

186.58 €

1 3 Days 200750.01 or More15055

352.00 €

1 3 Days 245750.01 or More20055

484.90 €

1 3 Days 290750.01 or More25080

52.44 €

1 3 Days 17880.01 to 140.0012545

65.48 €

1 3 Days 205220.01 to 320.0016050

63.88 €

1 3 Days 245320.01 to 485.0020050

51.48 €

1 3 Days 17880.01 to 140.0012545

63.02 €

1 5 Days 205220.01 to 320.0016042

73.78 €

1 3 Days 245320.01 to 485.0020050

72.56 €

4 2 Days 178140.01 to 220.0012550

80.94 €

4 2 Days 205220.01 to 320.0016050

90.94 €

4 2 Days 245320.01 to 485.0020050

126.16 €

1 3 Days 290485.01 to 750.0025050

75.44 €

1 3 Days 178220.01 to 320.0012550

91.78 €

1 3 Days 200320.01 to 485.0015050

106.42 €

1 3 Days 245320.01 to 485.0020050

154.20 €

1 3 Days 290485.01 to 750.0025050

73.76 €

1 3 Days 178140.01 to 220.0012550

83.26 €

1 3 Days 205220.01 to 320.0016050

91.78 €

1 3 Days 245320.01 to 485.0020050

75.94 €

1 2 Days 178320.01 to 485.0012550

86.54 €

4 2 Days 200485.01 to 750.0015050

102.60 €

4 2 Days 245750.01 or More20050

168.08 €

1 3 Days 290750.01 or More25050

89.02 €

1 3 Days 178485.01 to 750.0012550

97.74 €

1 3 Days 200750.01 or More15050

116.00 €

1 3 Days 245750.01 or More20050

160.10 €

1 3 Days 290750.01 or More25050

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel Plate Length L(mm) 135 Plate Width W(mm) 110

Tech Support