• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Spring mounted heavy duty Castors (T100)

Spring mounted heavy duty Castors (T100)

Click on this image to zoom in.

Click on this image to zoom in.

  • T100.B80
  • T100.B81
  • T100.B90
  • T100.B91
  • T100.C10
  • T100.C11
Heavy duty castor, design as sprung swivel castor, housing designed as galvanised welded steel construction with strong elastomer spring, mounting with screw-on plate. Fitted wheel B80, B81, B90, B91, C10 or C11 with ball bearing and tread made of elastic rubber, Prothane® cast polyurethane or cast polyurethane.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
T100.B80.125
T100.B80.150
T100.B80.200
T100.B81.125
T100.B81.150
T100.B81.200
T100.B90.125
T100.B90.150
T100.B90.200
T100.B91.125
T100.B91.160
T100.B91.200
T100.C10.125
T100.C10.150
T100.C10.200
T100.C11.125
T100.C11.150
T100.C11.200
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

245.56 €

1 3 Days 178140.01 to 220.0012550

266.84 €

1 3 Days 203220.01 to 320.0015050

293.14 €

1 3 Days 257320.01 to 485.0020050

258.48 €

1 3 Days 178220.01 to 320.0012550

274.24 €

1 3 Days 203320.01 to 485.0015050

295.30 €

1 3 Days 257320.01 to 485.0020050

251.70 €

1 3 Days 178320.01 to 485.0012550

271.58 €

1 3 Days 203485.01 to 750.0015050

294.88 €

1 3 Days 257485.01 to 750.0020050

299.90 €

1 3 Days 178220.01 to 320.0012540

287.88 €

1 3 Days 203485.01 to 750.0016050

374.56 €

1 3 Days 257485.01 to 750.0020050

264.60 €

1 3 Days 178485.01 to 750.0012550

279.24 €

1 3 Days 203485.01 to 750.0015050

305.04 €

1 3 Days 257485.01 to 750.0020050

371.16 €

1 3 Days 178320.01 to 485.0012550

423.82 €

1 3 Days 203485.01 to 750.0015050

478.42 €

1 3 Days 257485.01 to 750.0020050

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel Plate Length L(mm) 138 Plate Width W(mm) 110

Tech Support