Machine foot (T220)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
T220.100
T220.125
T220.150
T220.200
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)

100.86 €

1 3 Days 141

102.76 €

1 3 Days 163

105.64 €

10 2 Days 190

107.54 €

1 3 Days 240

Loading...

  1. 1

Basic information

Load Range(daN) Up to 35.00 Plate Length L(mm) 135 Plate Width W(mm) 110

Tech Support