Retractable Locating Pin Unit UNICLAMP

Retractable Locating Pin Unit UNICLAMP
  • Volume Discount
Retractable locating pin unit available in different sizes and strokes, PNP electr. sensor DF-K

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ULA40040ASK0
ULA63060AK0
ULP32040CXK0
ULP50040CXK0
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rod Operation Method Cylinder I.D: D
(Ø)
Stroke: L
(mm)

489.00 €

1 Available 37 Days Dual-Rod4040

524.94 €

1 Available 37 Days Dual-Rod6360

349.96 €

1 Available 37 Days Single-Rod3240

366.04 €

1 Available 37 Days Single-Rod5040

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Main Body Shape Standard Operating Temperature(℃) 5::45
End Locking Not Provided Valves Not Provided Operating Pressure(MPa) 0,4::0,6

Tech Support