• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Spacer claw couplings / half-shell clamping, feather key DIN 6885 / claw disc: PU A98, 2-fold / body: hub clamping, feather key / DRE / KBK

Spacer claw couplings / half-shell clamping, feather key DIN 6885 / claw disc: PU A98, 2-fold / body: hub clamping, feather key / DRE / KBK

Click on this image to zoom in.

Click on this image to zoom in.

· Backlash-free line shaft
· Available length up to 3000mm
· For synchron operation of two axis and to bridge high distances between shaft ends
· Vibration reducing by one spider element per coupling side
· Easy, radial assembly
· Torque range from 12,5 - 525Nm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DRE-14-[102-3000/1]-[4-16/1]-[4-16/1]
DRE-14-[102-3000/1]-[4-16/1]-N[4-16/1]
DRE-14-[102-3000/1]-N[4-16/1]-[4-16/1]
DRE-14-[102-3000/1]-N[4-16/1]-N[4-16/1]
DRE-19-[133-3000/1]-[8-21/1]-[8-21/1]
DRE-19-[133-3000/1]-[8-21/1]-N[8-21/1]
DRE-19-[133-3000/1]-N[8-21/1]-[8-21/1]
DRE-19-[133-3000/1]-N[8-21/1]-N[8-21/1]
DRE-24-[157-3000/1]-[10-32/1]-[10-32/1]
DRE-24-[157-3000/1]-[10-32/1]-N[10-32/1]
DRE-24-[157-3000/1]-N[10-32/1]-[10-32/1]
DRE-24-[157-3000/1]-N[10-32/1]-N[10-32/1]
DRE-28-[181-3000/1]-[14-37/1]-[14-37/1]
DRE-28-[181-3000/1]-[14-37/1]-N[14-37/1]
DRE-28-[181-3000/1]-N[14-37/1]-[14-37/1]
DRE-28-[181-3000/1]-N[14-37/1]-N[14-37/1]
DRE-38-[229-3000/1]-[18-48/1]-[18-48/1]
DRE-38-[229-3000/1]-[18-48/1]-N[18-48/1]
DRE-38-[229-3000/1]-N[18-48/1]-[18-48/1]
DRE-38-[229-3000/1]-N[18-48/1]-N[18-48/1]
DRE-42-[253-3000/1]-[22-50/1]-[22-50/1]
DRE-42-[253-3000/1]-[22-50/1]-N[22-50/1]
DRE-42-[253-3000/1]-N[22-50/1]-[22-50/1]
DRE-42-[253-3000/1]-N[22-50/1]-N[22-50/1]
DRE-48-[281-3000/1]-[22-57/1]-[22-57/1]
DRE-48-[281-3000/1]-[22-57/1]-N[22-57/1]
DRE-48-[281-3000/1]-N[22-57/1]-[22-57/1]
DRE-48-[281-3000/1]-N[22-57/1]-N[22-57/1]
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSShaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Dia. A
(mm)
Length L
(mm)
Allowable Torque
(Nm)
Allowable Lateral Misalignment
(mm)
Allowable Axial Clearance (±)
(mm)
Applicable Range (Bore 1) Applicable Range (Bore 2) Maximum D1 Bore Size with Keyway Maximum D2 Bore Size with Keyway Keyway (D1) Keyway (D2)

-

1 22 Days 104 ~ 164 ~ 1630102 ~ 300012.50.0914-144-141616NoNo

-

1 22 Days 104 ~ 164 ~ 1630102 ~ 300012.50.0914-144-141616NoYes

-

1 22 Days 104 ~ 164 ~ 1630102 ~ 300012.50.0914-144-141616YesNo

-

1 22 Days 104 ~ 164 ~ 1630102 ~ 300012.50.0914-144-141616YesYes

-

1 22 Days 108 ~ 218 ~ 2140133 ~ 3000170.061.28-208-202020NoNo

-

1 22 Days 108 ~ 218 ~ 2140133 ~ 3000170.061.28-208-202020NoYes

-

1 22 Days 108 ~ 218 ~ 2140133 ~ 3000170.061.28-208-202020YesNo

-

1 22 Days 108 ~ 218 ~ 2140133 ~ 3000170.061.28-208-202020YesYes

-

1 22 Days 1010 ~ 3210 ~ 3255157 ~ 3000600.11.410-2810-282828NoNo

-

1 22 Days 1010 ~ 3210 ~ 3255157 ~ 3000600.11.410-2810-282828NoYes

-

1 22 Days 1010 ~ 3210 ~ 3255157 ~ 3000600.11.410-2810-282828YesNo

-

1 22 Days 1010 ~ 3210 ~ 3255157 ~ 3000600.11.410-2810-282828YesYes

-

1 22 Days 1014 ~ 3714 ~ 3765181 ~ 30001600.111.514-3814-383838NoNo

-

1 22 Days 1014 ~ 3714 ~ 3765181 ~ 30001600.111.514-3814-383838NoYes

-

1 22 Days 1014 ~ 3714 ~ 3765181 ~ 30001600.111.514-3814-383838YesNo

-

1 22 Days 1014 ~ 3714 ~ 3765181 ~ 30001600.111.514-3814-383838YesYes

-

1 22 Days 1018 ~ 4818 ~ 4880229 ~ 30003250.121.818-4518-454848NoNo

-

1 22 Days 1018 ~ 4818 ~ 4880229 ~ 30003250.121.818-4518-454848NoYes

-

1 22 Days 1018 ~ 4818 ~ 4880229 ~ 30003250.121.818-4518-454848YesNo

-

1 22 Days 1018 ~ 4818 ~ 4880229 ~ 30003250.121.818-4518-454848YesYes

-

1 22 Days 1022 ~ 5022 ~ 5095253 ~ 30004500.14222-5022-505050NoNo

-

1 22 Days 1022 ~ 5022 ~ 5095253 ~ 30004500.14222-5022-505050NoYes

-

1 22 Days 1022 ~ 5022 ~ 5095253 ~ 30004500.14222-5022-505050YesNo

-

1 22 Days 1022 ~ 5022 ~ 5095253 ~ 30004500.14222-5022-505050YesYes

-

1 22 Days 1022 ~ 5722 ~ 57105281 ~ 30005250.162.122-5522-555757NoNo

-

1 22 Days 1022 ~ 5722 ~ 57105281 ~ 30005250.162.122-5522-555757NoYes

-

1 22 Days 1022 ~ 5722 ~ 57105281 ~ 30005250.162.122-5522-555757YesNo

-

1 22 Days 1022 ~ 5722 ~ 57105281 ~ 30005250.162.122-5522-555757YesYes

Loading...

  1. 1

Basic information

Type Jaw Type Application Standard / Servo Motor / Stepping Motor Feature High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation
Max. Rotational Speed(r/min) 1500 Allowable Angular Misalignment(deg) 0.9 Buffer Part Material Polyurethane

Tech Support