Bellow couplings / half-shell clamping / bellows: stainless steel / body: aluminium / KB4H / KBK

Bellow couplings / half-shell clamping / bellows: stainless steel / body: aluminium / KB4H / KBK

Click on this image to zoom in.

Click on this image to zoom in.

· Backlash-free metal bellows coupling with split hubs
· For shaft diameters from 10 - 65mm
· High torsional stiffness, compensation of shaft misalignment at low restoring forces
· Radial assembly! Due to the split hub design shafts can be mounted and adjusted before the assembly of the coupling
· Perfect bellows coupling for servo drives, e.g. in testing equipment, automation techniques, packing machines
· Torque range: 18 - 500Nm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Metal Bellows Coupling with Split Hubs, KB4H | 18 ~ 1400

Product Information

Material

bellows - stainless steel
hub - to size 500: aluminium
hub - from size 800: steel

Hub

bore tolerance: H7

Temperature Range

-30 °C ~ 120 °C
size 800/1400: -30 °C ~ 250 °C

Keyway

optional acc. DIN 6885
biggest bore marked with a #

Drawing

Order Code

  
            
 Order CodeKB4H / 60- 83- 20- 20- (S) 
  Type / size Length
L
 ØD1
(H7)
 ØD2
(H7)
 Options 
 

Specification Table

SizeTorque
TKN
(Nm)
Dimensions (mm)Technical Data
LØ AD1/D2HCEWKBFMass
(kg)
Moment
of Inertia
J
(g m2)
Spring StiffnessMisalignmentmax.
speed (min-1)
Length
(±2)
Outer ØBore Sizes (H7)
min~max
      Screw
(ISO4762)
TA (Nm)
torsional
CT 103
(Nm/rad)
radial
CR
(N/mm)
axial
CA
(N/mm)
radial
ΔKr
(mm)
axial
ΔKa
mm)
angular
ΔKw
(°)
1818634510-25.4175.519.5371347.4M50.10.0420205500.20.51.512800
714580.150.051582360.250.5212800
3030695610-32207.527351756.4M60.30.1438720500.150.61.510300
7730#43150.320.1528225280.251210300
6060836612-35239.531412166.2M80.50.28751150900.150.61.58700
9351400.60.2950340500.25128700
8080948212-442811364723.582.9M100.90.651281200800.20.51.56900
10659840.950.6775400500.250.826900
150150958214-442811364823.582.9M100.90.8215520201450.20.51.56900
10760840.950.86105595850.250,826900
2002001059016-473112.541512790.8M121.32.217525001450.20.51.56400
117631251.352.7120460820.250.826400
30030011111020-604013415528110M121.84.250263002800.20.51.56000
125691451.855.228514001450.250.826000
50050013312225-704215516235.5122M122.508.669077901000.20.51.55000
146751452.519.3320970850.25125000
80080016815740-805522.566.57745.5168M2014.857.6512707002750.20.81.85000
400
1400140016815750-805522.566.57745.5168M2015.358.7012707002750.20.81.85000
400

Part Number
KB4H/18-63-[10-25.4/0.1]-[10-25.4/0.1]
KB4H/18-63-[10-25.4/0.1]-N[10-25.4/0.1]
KB4H/18-63-N[10-25.4/0.1]-[10-25.4/0.1]
KB4H/18-63-N[10-25.4/0.1]-N[10-25.4/0.1]
KB4H/18-71-[10-25.4/0.1]-[10-25.4/0.1]
KB4H/18-71-[10-25.4/0.1]-N[10-25.4/0.1]
KB4H/18-71-N[10-25.4/0.1]-[10-25.4/0.1]
KB4H/18-71-N[10-25.4/0.1]-N[10-25.4/0.1]
KB4H/30-69-[10-32/1]-[10-32/1]
KB4H/30-69-[10-32/1]-N[10-32/1]
KB4H/30-69-N[10-32/1]-[10-32/1]
KB4H/30-69-N[10-32/1]-N[10-32/1]
KB4H/30-77-[10-32/1]-[10-32/1]
KB4H/30-77-[10-32/1]-N[10-32/1]
KB4H/30-77-N[10-32/1]-[10-32/1]
KB4H/30-77-N[10-32/1]-N[10-32/1]
KB4H/60-83-[12-35/1]-[12-35/1]
KB4H/60-83-[12-35/1]-N[12-35/1]
KB4H/60-83-N[12-35/1]-[12-35/1]
KB4H/60-83-N[12-35/1]-N[12-35/1]
KB4H/60-93-[12-35/1]-[12-35/1]
KB4H/60-93-[12-35/1]-N[12-35/1]
KB4H/60-93-N[12-35/1]-[12-35/1]
KB4H/60-93-N[12-35/1]-N[12-35/1]
KB4H/80-94-[12-44/1]-[12-44/1]
KB4H/80-94-[12-44/1]-N[12-44/1]
KB4H/80-94-N[12-44/1]-[12-44/1]
KB4H/80-94-N[12-44/1]-N[12-44/1]
KB4H/80-106-[12-44/1]-[12-44/1]
KB4H/80-106-[12-44/1]-N[12-44/1]
KB4H/80-106-N[12-44/1]-[12-44/1]
KB4H/80-106-N[12-44/1]-N[12-44/1]
KB4H/150-95-[14-44/1]-[14-44/1]
KB4H/150-95-[14-44/1]-N[14-44/1]
KB4H/150-95-N[14-44/1]-[14-44/1]
KB4H/150-95-N[14-44/1]-N[14-44/1]
KB4H/150-107-[14-44/1]-[14-44/1]
KB4H/150-107-[14-44/1]-N[14-44/1]
KB4H/150-107-N[14-44/1]-[14-44/1]
KB4H/150-107-N[14-44/1]-N[14-44/1]
KB4H/200-105-[16-47/1]-[16-47/1]
KB4H/200-105-[16-47/1]-N[16-47/1]
KB4H/200-105-N[16-47/1]-[16-47/1]
KB4H/200-105-N[16-47/1]-N[16-47/1]
KB4H/200-117-[16-47/1]-[16-47/1]
KB4H/200-117-[16-47/1]-N[16-47/1]
KB4H/200-117-N[16-47/1]-[16-47/1]
KB4H/200-117-N[16-47/1]-N[16-47/1]
KB4H/300-111-[20-60/1]-[20-60/1]
KB4H/300-111-[20-60/1]-N[20-60/1]
KB4H/300-111-N[20-60/1]-[20-60/1]
KB4H/300-111-N[20-60/1]-N[20-60/1]
KB4H/300-125-[20-60/1]-[20-60/1]
KB4H/300-125-[20-60/1]-N[20-60/1]
KB4H/300-125-N[20-60/1]-[20-60/1]
KB4H/300-125-N[20-60/1]-N[20-60/1]
KB4H/500-133-[25-70/1]-[25-70/1]
KB4H/500-133-[25-70/1]-N[25-70/1]
KB4H/500-133-N[25-70/1]-[25-70/1]
KB4H/500-133-N[25-70/1]-N[25-70/1]
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSShaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Dia. A
(mm)
Length L
(mm)
Allowable Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Allowable Axial Clearance (±)
(mm)
Applicable Range (Bore 1) Applicable Range (Bore 2) Maximum D1 Bore Size with Keyway Maximum D2 Bore Size with Keyway Keyway D1 Keyway D2

-

1 12 Days 1010 ~ 25.410 ~ 25.4456318128000.21.50.510-25,410-25,425.425.4NoNo

-

1 12 Days 1010 ~ 25.410 ~ 25.4456318128000.21.50.510-25,410-25,425.425.4NoYes

-

1 12 Days 1010 ~ 25.410 ~ 25.4456318128000.21.50.510-25,410-25,425.425.4YesNo

-

1 12 Days 1010 ~ 25.410 ~ 25.4456318128000.21.50.510-25,410-25,425.425.4YesYes

-

1 12 Days 1010 ~ 25.410 ~ 25.4457118128000.2520.510-25,410-25,425.425.4NoNo

-

1 12 Days 1010 ~ 25.410 ~ 25.4457118128000.2520.510-25,410-25,425.425.4NoYes

-

1 12 Days 1010 ~ 25.410 ~ 25.4457118128000.2520.510-25,410-25,425.425.4YesNo

-

1 12 Days 1010 ~ 25.410 ~ 25.4457118128000.2520.510-25,410-25,425.425.4YesYes

-

1 12 Days 1010 ~ 3210 ~ 32566930103000.151.50.610-3010-303030NoNo

-

1 12 Days 1010 ~ 3210 ~ 32566930103000.151.50.610-3010-303030NoYes

-

1 12 Days 1010 ~ 3210 ~ 32566930103000.151.50.610-3010-303030YesNo

-

1 12 Days 1010 ~ 3210 ~ 32566930103000.151.50.610-3010-303030YesYes

-

1 12 Days 1010 ~ 3210 ~ 32567730103000.252110-3010-303030NoNo

-

1 12 Days 1010 ~ 3210 ~ 32567730103000.252110-3010-303030NoYes

-

1 12 Days 1010 ~ 3210 ~ 32567730103000.252110-3010-303030YesNo

-

1 12 Days 1010 ~ 3210 ~ 32567730103000.252110-3010-303030YesYes

-

1 12 Days 1012 ~ 3512 ~ 3566836087000.151.50.612-3512-353535NoNo

-

1 12 Days 1012 ~ 3512 ~ 3566836087000.151.50.612-3512-353535NoYes

-

1 12 Days 1012 ~ 3512 ~ 3566836087000.151.50.612-3512-353535YesNo

-

1 12 Days 1012 ~ 3512 ~ 3566836087000.151.50.612-3512-353535YesYes

-

1 12 Days 1012 ~ 3512 ~ 3566936087000.252112-3512-353535NoNo

-

1 12 Days 1012 ~ 3512 ~ 3566936087000.252112-3512-353535NoYes

-

1 12 Days 1012 ~ 3512 ~ 3566936087000.252112-3512-353535YesNo

-

1 12 Days 1012 ~ 3512 ~ 3566936087000.252112-3512-353535YesYes

-

1 12 Days 1012 ~ 4412 ~ 4482948069000.21.50.512-4412-444444NoNo

-

1 12 Days 1012 ~ 4412 ~ 4482948069000.21.50.512-4412-444444NoYes

-

1 12 Days 1012 ~ 4412 ~ 4482948069000.21.50.512-4412-444444YesNo

-

1 12 Days 1012 ~ 4412 ~ 4482948069000.21.50.512-4412-444444YesYes

-

1 12 Days 1012 ~ 4412 ~ 44821068069000.2520.812-4412-444444NoNo

-

1 12 Days 1012 ~ 4412 ~ 44821068069000.2520.812-4412-444444NoYes

-

1 12 Days 1012 ~ 4412 ~ 44821068069000.2520.812-4412-444444YesNo

-

1 12 Days 1012 ~ 4412 ~ 44821068069000.2520.812-4412-444444YesYes

-

1 12 Days 1014 ~ 4414 ~ 44829515069000.21.50.514-4414-444444NoNo

-

1 12 Days 1014 ~ 4414 ~ 44829515069000.21.50.514-4414-444444NoYes

-

1 12 Days 1014 ~ 4414 ~ 44829515069000.21.50.514-4414-444444YesNo

-

1 12 Days 1014 ~ 4414 ~ 44829515069000.21.50.514-4414-444444YesYes

-

1 12 Days 1014 ~ 4414 ~ 448210715069000.2520.814-4414-444444NoNo

-

1 12 Days 1014 ~ 4414 ~ 448210715069000.2520.814-4414-444444NoYes

-

1 12 Days 1014 ~ 4414 ~ 448210715069000.2520.814-4414-444444YesNo

-

1 12 Days 1014 ~ 4414 ~ 448210715069000.2520.814-4414-444444YesYes

-

1 12 Days 1016 ~ 4716 ~ 479010520064000.21.50.516-4816-484747NoNo

-

1 12 Days 1016 ~ 4716 ~ 479010520064000.21.50.516-4816-484747NoYes

-

1 12 Days 1016 ~ 4716 ~ 479010520064000.21.50.516-4816-484747YesNo

-

1 12 Days 1016 ~ 4716 ~ 479010520064000.21.50.516-4816-484747YesYes

-

1 12 Days 1016 ~ 4716 ~ 479011720064000.2520.816-4816-484747NoNo

-

1 12 Days 1016 ~ 4716 ~ 479011720064000.2520.816-4816-484747NoYes

-

1 12 Days 1016 ~ 4716 ~ 479011720064000.2520.816-4816-484747YesNo

-

1 12 Days 1016 ~ 4716 ~ 479011720064000.2520.816-4816-484747YesYes

-

1 12 Days 1020 ~ 6020 ~ 6011011130060000.21.50.520-6020-606060NoNo

-

1 12 Days 1020 ~ 6020 ~ 6011011130060000.21.50.520-6020-606060NoYes

-

1 12 Days 1020 ~ 6020 ~ 6011011130060000.21.50.520-6020-606060YesNo

-

1 12 Days 1020 ~ 6020 ~ 6011011130060000.21.50.520-6020-606060YesYes

-

1 12 Days 1020 ~ 6020 ~ 6011012530060000.2520.820-6020-606060NoNo

-

1 12 Days 1020 ~ 6020 ~ 6011012530060000.2520.820-6020-606060NoYes

-

1 12 Days 1020 ~ 6020 ~ 6011012530060000.2520.820-6020-606060YesNo

-

1 12 Days 1020 ~ 6020 ~ 6011012530060000.2520.820-6020-606060YesYes

-

1 12 Days 1025 ~ 7025 ~ 7012213350050000.21.50.525-6525-657070NoNo

-

1 12 Days 1025 ~ 7025 ~ 7012213350050000.21.50.525-6525-657070NoYes

-

1 12 Days 1025 ~ 7025 ~ 7012213350050000.21.50.525-6525-657070YesNo

-

1 12 Days 1025 ~ 7025 ~ 7012213350050000.21.50.525-6525-657070YesYes

Loading...

Basic information

Type Bellows Type Application Standard / Servo Motor / Stepping Motor Feature High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia
Bellows Part Material Stainless Steel

Tech Support