Claw couplings / hub clamping, mandrel / claw disc: PU, Shore A99 / body: aluminium / KBE4 / KBK

Claw couplings / hub clamping, mandrel / claw disc: PU, Shore A99 / body: aluminium / KBE4 / KBK

Click on this image to zoom in.

Click on this image to zoom in.

· Backlash-free servo insert coupling with expanding hubs
· For shaft diameters from 4 - 45mm
· Vibration reducing, compensates shaft misalignment, axial pluggable!
· For adopting hollow shafts, compact and space-saving design
· Torque range: 12,5 - 325Nm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Servo Insert Coupling, with expanding clamps, KBE4 | 14 ~ 48

Product Information

Material

hub - aluminium
expanding clamps - steel
spider element - polyurethane

Hub

bore tolerance: H7

Keyway

optional acc. DIN 6885
* Hubs for bores > 22H7 to 24H7 will be supplied with M5 screws.
Further spider elements and technical data are available in catalog.
All series are available with loose-fit spiders (see catalog).

Drawing

Order Code

            
 Order CodeKBE4- 38- 40- 35- 98Sh 
  Type Size ØD1
(H7)
 ØD2
(H7)
 Shore-
hardness
 

Specification

SizeDimensions (mm)Technical DataTorque (Nm)
ØALØ D1Ø D2E1E2NCBFGmax.
speed
upm. (1/min)
Mass (per
coupling) (g)
Moment of Inertia
(per coupling) J
(g m2)
64
ShoreD
(green)
98
ShoreA
(red)
92
ShoreA
(yellow)
80
ShoreA
(blue
)
Outer
Ø
Length
 
Bore Size
(H7)
min~max
(h7)
min~max
     Screw
(ISO4762)
TA (Nm)
Screw
(ISO4762)
TA (Nm)
1430284-1613 - 2511207532.2M3M520000980.0101612.57.54
29
19404010-22/24*14 - 30172510945.7M6M6190002400.0422621126
1515
24554612 - 3223 - 362027111056.4M6M8140004630.15875603517
1540
28655119 - 3726 - 422132161172.6M8M10115007990.3752001609546
4084
38806820 - 4838 - 603145201583.3M8M12950017541.213405325190x
40145
429592.525 - 5042 - 805155211895M10M16603139664.180560450265x
84310
4810510225 - 6242 - 90556024.520108M12M16545753927030655525310x
145310
 
Transmittable torque (Nm) depending on shaft diameter (mm)
Size468910111214151618192024252830323538404245
147.78.38.99.29.49.71010.610.911.2             
19    444547495051545556          
24      616364656769707476798184     
28           114116123124130133137142    
38            135142144149152156161166169173178
42              294304310317327337343350360
48              476491500510524539548558572
Part Number
KBE4-14-[4-16/1]-[13-25/1]
KBE4-14-[4-16/1]-N[13-25/1]
KBE4-14-N[4-16/1]-[13-25/1]
KBE4-14-N[4-16/1]-N[13-25/1]
KBE4-19-[10-24/1]-[14-30/1]
KBE4-19-[10-24/1]-N[14-30/1]
KBE4-19-N[10-24/1]-[14-30/1]
KBE4-19-N[10-24/1]-N[14-30/1]
KBE4-24-[12-32/1]-[23-36/1]
KBE4-24-[12-32/1]-N[23-36/1]
KBE4-24-N[12-32/1]-[23-36/1]
KBE4-24-N[12-32/1]-N[23-36/1]
KBE4-28-[19-37/1]-[26-42/1]
KBE4-28-[19-37/1]-N[26-42/1]
KBE4-28-N[19-37/1]-[26-42/1]
KBE4-28-N[19-37/1]-N[26-42/1]
KBE4-38-[20-48/1]-[38-60/1]
KBE4-38-[20-48/1]-N[38-60/1]
KBE4-38-N[20-48/1]-[38-60/1]
KBE4-38-N[20-48/1]-N[38-60/1]
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSShaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Dia. A
(mm)
Length L
(mm)
Allowable Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Allowable Axial Clearance (±)
(mm)
Applicable Range (Bore 1) Applicable Range (Bore 2) Maximum D1 Bore Size with Keyway Maximum D2 Bore Size with Keyway Keyway (D1) Keyway (D2)

-

1 17 Days 104 ~ 1613 ~ 25302812.5200000.0914-1613-251616NoNo

-

1 17 Days 104 ~ 1613 ~ 25302812.5200000.0914-1613-251616NoYes

-

1 17 Days 104 ~ 1613 ~ 25302812.5200000.0914-1613-251616YesNo

-

1 17 Days 104 ~ 1613 ~ 25302812.5200000.0914-1613-251616YesYes

-

1 17 Days 1010 ~ 2414 ~ 30404017190000.061.210-2214-302222NoNo

-

1 17 Days 1010 ~ 2414 ~ 30404017190000.061.210-2214-302222NoYes

-

1 17 Days 1010 ~ 2414 ~ 30404017190000.061.210-2214-302222YesNo

-

1 17 Days 1010 ~ 2414 ~ 30404017190000.061.210-2214-302222YesYes

-

1 17 Days 1012 ~ 3223 ~ 36554660140000.11.412-3223-363232NoNo

-

1 17 Days 1012 ~ 3223 ~ 36554660140000.11.412-3223-363232NoYes

-

1 17 Days 1012 ~ 3223 ~ 36554660140000.11.412-3223-363232YesNo

-

1 17 Days 1012 ~ 3223 ~ 36554660140000.11.412-3223-363232YesYes

-

1 17 Days 1019 ~ 3726 ~ 426551160115000.111.519-3826-423737NoNo

-

1 17 Days 1019 ~ 3726 ~ 426551160115000.111.519-3826-423737NoYes

-

1 17 Days 1019 ~ 3726 ~ 426551160115000.111.519-3826-423737YesNo

-

1 17 Days 1019 ~ 3726 ~ 426551160115000.111.519-3826-423737YesYes

-

1 17 Days 1020 ~ 4838 ~ 60806832595000.121.820-4538-604848NoNo

-

1 17 Days 1020 ~ 4838 ~ 60806832595000.121.820-4538-604848NoYes

-

1 17 Days 1020 ~ 4838 ~ 60806832595000.121.820-4538-604848YesNo

-

1 17 Days 1020 ~ 4838 ~ 60806832595000.121.820-4538-604848YesYes

Loading...

  1. 1

Basic information

Type Jaw Type Application Standard / Servo Motor / Stepping Motor / Encoder Feature High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation
Allowable Angular Misalignment(deg) 0.9 Buffer Part Material Polyurethane

Tech Support