Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KBGK-T/18-[3-10/1]-[3-10/1] |
KBGK-T/18-[3-10/1]-N[3-10/1] |
KBGK-T/18-N[3-10/1]-[3-10/1] |
KBGK-T/18-N[3-10/1]-N[3-10/1] |
KBGK-T/27-[4-14/1]-[4-14/1] |
KBGK-T/27-[4-14/1]-N[4-14/1] |
KBGK-T/27-N[4-14/1]-[4-14/1] |
KBGK-T/27-N[4-14/1]-N[4-14/1] |
KBGK-T/35-[5-20/1]-[5-20/1] |
KBGK-T/35-[5-20/1]-N[5-20/1] |
KBGK-T/35-N[5-20/1]-[5-20/1] |
KBGK-T/35-N[5-20/1]-N[5-20/1] |
KBGK-T/56-[8-32/1]-[8-32/1] |
KBGK-T/56-[8-32/1]-N[8-32/1] |
KBGK-T/56-N[8-32/1]-[8-32/1] |
KBGK-T/56-N[8-32/1]-N[8-32/1] |
KBGK-T/75-[10-41/1]-[10-41/1] |
KBGK-T/75-[10-41/1]-N[10-41/1] |
KBGK-T/75-N[10-41/1]-[10-41/1] |
KBGK-T/75-N[10-41/1]-N[10-41/1] |
KBGK-T/100-[20-55/1]-[20-55/1] |
KBGK-T/100-[20-55/1]-N[20-55/1] |
KBGK-T/100-N[20-55/1]-[20-55/1] |
KBGK-T/100-N[20-55/1]-N[20-55/1] |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Dia. A (mm) | Length L (mm) | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Applicable Range (Bore 1) | Applicable Range (Bore 2) | Maximum D1 Bore Size with Keyway | Maximum D2 Bore Size with Keyway | Keyway D1 | Keyway D2 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 17 Days | 10 | 3 ~ 10 | 3 ~ 10 | 18 | 24 | 2 | 10000 | 0.6 | 3-10 | 3-10 | 10 | 10 | No | No | |||
- | 1 | 17 Days | 10 | 3 ~ 10 | 3 ~ 10 | 18 | 24 | 2 | 10000 | 0.6 | 3-10 | 3-10 | 10 | 10 | No | Yes | |||
- | 1 | 17 Days | 10 | 3 ~ 10 | 3 ~ 10 | 18 | 24 | 2 | 10000 | 0.6 | 3-10 | 3-10 | 10 | 10 | Yes | No | |||
- | 1 | 17 Days | 10 | 3 ~ 10 | 3 ~ 10 | 18 | 24 | 2 | 10000 | 0.6 | 3-10 | 3-10 | 10 | 10 | Yes | Yes | |||
- | 1 | 17 Days | 10 | 4 ~ 14 | 4 ~ 14 | 27 | 36 | 5 | 7500 | 1 | 4-14 | 4-14 | 14 | 14 | No | No | |||
- | 1 | 17 Days | 10 | 4 ~ 14 | 4 ~ 14 | 27 | 36 | 5 | 7500 | 1 | 4-14 | 4-14 | 14 | 14 | No | Yes | |||
- | 1 | 17 Days | 10 | 4 ~ 14 | 4 ~ 14 | 27 | 36 | 5 | 7500 | 1 | 4-14 | 4-14 | 14 | 14 | Yes | No | |||
- | 1 | 17 Days | 10 | 4 ~ 14 | 4 ~ 14 | 27 | 36 | 5 | 7500 | 1 | 4-14 | 4-14 | 14 | 14 | Yes | Yes | |||
- | 1 | 17 Days | 10 | 5 ~ 20 | 5 ~ 20 | 35 | 37 | 10 | 6000 | 1.5 | 5-20 | 5-20 | 20 | 20 | No | No | |||
- | 1 | 17 Days | 10 | 5 ~ 20 | 5 ~ 20 | 35 | 37 | 10 | 6000 | 1.5 | 5-20 | 5-20 | 20 | 20 | No | Yes | |||
- | 1 | 17 Days | 10 | 5 ~ 20 | 5 ~ 20 | 35 | 37 | 10 | 6000 | 1.5 | 5-20 | 5-20 | 20 | 20 | Yes | No | |||
- | 1 | 17 Days | 10 | 5 ~ 20 | 5 ~ 20 | 35 | 37 | 10 | 6000 | 1.5 | 5-20 | 5-20 | 20 | 20 | Yes | Yes | |||
- | 1 | 17 Days | 10 | 8 ~ 32 | 8 ~ 32 | 56 | 60 | 35 | 3750 | 2 | 8-32 | 8-32 | 32 | 32 | No | No | |||
- | 1 | 17 Days | 10 | 8 ~ 32 | 8 ~ 32 | 56 | 60 | 35 | 3750 | 2 | 8-32 | 8-32 | 32 | 32 | No | Yes | |||
- | 1 | 17 Days | 10 | 8 ~ 32 | 8 ~ 32 | 56 | 60 | 35 | 3750 | 2 | 8-32 | 8-32 | 32 | 32 | Yes | No | |||
- | 1 | 17 Days | 10 | 8 ~ 32 | 8 ~ 32 | 56 | 60 | 35 | 3750 | 2 | 8-32 | 8-32 | 32 | 32 | Yes | Yes | |||
- | 1 | 17 Days | 10 | 10 ~ 41 | 10 ~ 41 | 74.5 | 75 | 100 | 2850 | 2 | 10-41 | 10-41 | 41 | 41 | No | No | |||
- | 1 | 17 Days | 10 | 10 ~ 41 | 10 ~ 41 | 74.5 | 75 | 100 | 2850 | 2 | 10-41 | 10-41 | 41 | 41 | No | Yes | |||
- | 1 | 17 Days | 10 | 10 ~ 41 | 10 ~ 41 | 74.5 | 75 | 100 | 2850 | 2 | 10-41 | 10-41 | 41 | 41 | Yes | No | |||
- | 1 | 17 Days | 10 | 10 ~ 41 | 10 ~ 41 | 74.5 | 75 | 100 | 2850 | 2 | 10-41 | 10-41 | 41 | 41 | Yes | Yes | |||
- | 1 | 17 Days | 10 | 20 ~ 55 | 20 ~ 55 | 100 | 78 | 250 | 2100 | 2.5 | 20-55 | 20-55 | 55 | 55 | No | No | |||
- | 1 | 17 Days | 10 | 20 ~ 55 | 20 ~ 55 | 100 | 78 | 250 | 2100 | 2.5 | 20-55 | 20-55 | 55 | 55 | No | Yes | |||
- | 1 | 17 Days | 10 | 20 ~ 55 | 20 ~ 55 | 100 | 78 | 250 | 2100 | 2.5 | 20-55 | 20-55 | 55 | 55 | Yes | No | |||
- | 1 | 17 Days | 10 | 20 ~ 55 | 20 ~ 55 | 100 | 78 | 250 | 2100 | 2.5 | 20-55 | 20-55 | 55 | 55 | Yes | Yes |
Loading...
Type | Others | Application | Standard / Servo Motor / Stepping Motor / Encoder | Feature | High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia |
---|---|---|---|---|---|
Allowable Angular Misalignment(deg) | 6 | Allowable Axial Clearance (±)(mm) | 0 |
Configure
Basic Attributes
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Dia. A(mm)
Length L(mm)
Allowable Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment(mm)
Applicable Range (Bore 1)
Applicable Range (Bore 2)
Maximum D1 Bore Size with Keyway
Maximum D2 Bore Size with Keyway
Keyway D1
Keyway D2
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes