Rigid Coupling split hub type, stainless steel KBST-G-VA

Rigid Coupling split hub type, stainless steel KBST-G-VA

Click on this image to zoom in.

Click on this image to zoom in.

· Rigid shaft coupling for a stiff connection of two aligned shafts.
· High torques at a compact design
· Can be used for connecting multiple shafts in a line
· For shaft diameters from 5 - 50mm
· Easy, secure and fast assembly with radial clamping screws
· Split hub design allows assembly and disassembly of the coupling without moving the shafts
· Keyways possible on request
· Available with a unique standard bore and also with different bore diameters
· Torque range from 25 - 1875Nm
· Stainless steel execution

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KBST-G-VA-6
KBST-G-VA-8
KBST-G-VA-10
KBST-G-VA-12
KBST-G-VA-14
KBST-G-VA-15
KBST-G-VA-16
KBST-G-VA-20
KBST-G-VA-25
KBST-G-VA-30
KBST-G-VA-35
KBST-G-VA-40
KBST-G-VA-50
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOuter Dia. A
(Ø)
Overall Length W
(mm)

45.82 €

1 12 Days 101830

51.45 €

1 12 Days 102435

61.08 €

1 12 Days 102945

61.08 €

1 12 Days 102945

80.90 €

1 12 Days 103450

81.41 €

1 12 Days 103450

81.78 €

1 12 Days 103450

120.67 €

1 12 Days 104265

134.62 €

1 12 Days 104575

183.45 €

1 12 Days 105383

286.70 €

1 12 Days 106795

357.63 €

1 12 Days 1077108

484.21 €

1 12 Days 1085124

Loading...

  1. 1

Basic information

Application Standard / Servo Motor / Stepping Motor Feature High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash Body Material Stainless Steel
Allowable Lateral Misalignment(mm) 0 Allowable Angular Misalignment(deg) 0 Allowable Axial Clearance (±)(mm) 0

Tech Support