• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

ST80 Stainless Steel Hinge Thick Type No Hole

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NSB-ST80-51
NSB-ST80-64
NSB-ST80-76
NSB-ST80-89
NSB-ST80-102
Part NumberStandard Unit PriceVolume DiscountShipping Days?Length L *Figure in () is the min length of the adjustable type.
(mm)
Width W
(mm)

5.03 €

7 Days 5138

5.33 €

7 Days 6442

6.65 €

7 Days 7649

8.34 €

7 Days 8956

10.27 €

7 Days 10270

Loading...

  1. 1

Basic information

Main Body Type Flat Hinges Flat Hinge Type Square Plate Type Operating Environment Standard
Main Body Material Stainless Steel Main Body Surface Treatment Tumble Polish Additional Function Not Provided
Mounting Method Weld-On Swage None

Additional Products in this Category

Tech Support