• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

SUS304 Thick Hinge No. 827

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NSK-827-51GB
NSK-827-51HL
NSK-827-64GB
NSK-827-64HL
NSK-827-76GB
NSK-827-76HL
NSK-827-89GB
NSK-827-89HL
NSK-827-102GB
NSK-827-102HL
NSK-827-127GB
NSK-827-127HL
Part NumberStandard Unit PriceVolume DiscountShipping Days?Length L *Figure in () is the min length of the adjustable type.
(mm)
Width W
(mm)
Finish

5.93 €

6 Days 5138Hair line, GB

5.01 €

6 Days 5138Hair line

6.73 €

6 Days 6442Hair line, GB

5.57 €

6 Days 6442Hair line

8.19 €

6 Days 7649Hair line, GB

6.44 €

6 Days 7649Hair line

10.21 €

6 Days 8956Hair line, GB

7.56 €

6 Days 8956Hair line

15.02 €

6 Days 10270Hair line, GB

10.15 €

6 Days 10270Hair line

19.24 €

6 Days 12780Hair line, GB

13.99 €

6 Days 12780Hair line

Loading...

  1. 1

Basic information

Main Body Type Flat Hinges Flat Hinge Type Square Plate Type Operating Environment Standard
Main Body Material Stainless Steel Additional Function Not Provided Mounting Method Screw Mounting
Mounting Screw Hole Type Round Hole

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support