• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

SUS304 Medium Thickness Hinge No. 727

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NSK-727-51
NSK-727-64
NSK-727-76
NSK-727-89
NSK-727-102
Part NumberStandard Unit PriceVolume DiscountShipping Days?Length L *Figure in () is the min length of the adjustable type.
(mm)
Width W
(mm)

4.69 €

6 Days 5135

5.19 €

6 Days 6469

5.83 €

6 Days 7645

7.12 €

6 Days 8955

8.74 €

6 Days 10263

Loading...

  1. 1

Basic information

Main Body Type Flat Hinges Flat Hinge Type Square Plate Type Operating Environment Standard
Main Body Material Stainless Steel Additional Function Not Provided Mounting Method Screw Mounting
Mounting Screw Hole Type Round Hole

Additional Products in this Category

Tech Support