• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

SUS304 Flat Ornament Hinge No. 727-1

SUS304 Flat Ornament Hinge No. 727-1

■ Material: SUS304
■ Finish: hairline, shaft push up preventer included

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NSK-727-1-102GB
NSK-727-1-102HL
NSK-727-1-127GB
NSK-727-1-127HL
Part NumberStandard Unit PriceVolume DiscountShipping Days?Length L *Figure in () is the min length of the adjustable type.
(mm)
Width W
(mm)
Finish

16.09 €

7 Days 102102Hair line, GB

10.36 €

7 Days 102102Hair line

24.35 €

7 Days 127127Hair line, GB

18.26 €

7 Days 127127Hair line

Loading...

  1. 1

Basic information

Main Body Type Flat Hinges Flat Hinge Type Square Plate Type Operating Environment Standard
Main Body Material Stainless Steel Additional Function Not Provided Mounting Method Screw Mounting
Mounting Screw Hole Type Round Hole

Additional Products in this Category

Tech Support