• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Light Hanger Steel, Stainless Steel【2-80 Pieces Per Package】

Light Hanger Steel, Stainless Steel

Fitting for screw in mounting to wood to enable hanging small items from wood parts.
For hard woods, drill a pilot hole and then screw in.

[Caution]
For use with wood so do not use with other than wood products.
Cannot be used with drywall, ALC, lightweight boards, or thin plywood.
Do not hang anything heavier than the safe load. Be sure to fully screw to the base when installing.
Do not hang valuable or fragile items to prevent issues.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SH-001
SH-002
SH-003
SH-004
SH-005
SH-006
SH-007
SH-008
SH-009
SH-010
SH-011
SH-012
SH-013
SH-014
SH-015
SH-016
SH-017
SH-018
SH-019
SH-020
SH-021
SH-022
SH-029
SH-030
SH-031
SH-032
SH-033
SH-034
SH-035
SH-036
SH-043
SH-044
SH-045
SH-046
SH-047
SH-048
SH-055
SH-056
SH-059
SH-060
SH-063
SH-064
SH-065
SH-066
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Hook Material Color Size (axbxc)
(mm)
Surface Treatment JAN code Special Notes

4.35 €

8 Pieces Per Package

5 Days [Copper] Copper-16 × 11Brass plating4903757140011Safe load (kg): 5.5

4.28 €

7 Pieces Per Package

5 Days [Copper] Copper-20 × 14Brass plating4903757140028Safe load (kg): 6.5

4.35 €

5 Pieces Per Package

5 Days [Copper] Copper-25 × 16Brass plating4903757140035Safe load (kg): 12

4.28 €

4 Pieces Per Package

5 Days [Copper] Copper-28 × 17Brass plating4903757140042Safe load (kg): 13

4.28 €

3 Pieces Per Package

5 Days [Copper] Copper-32 × 18Brass plating4903757140059Safe load (kg): 14

4.28 €

2 Pieces Per Package

5 Days [Copper] Copper-38 × 20Brass plating4903757140066Safe load (kg): 17

4.42 €

2 Pieces Per Package

5 Days [Copper] Copper-45 × 23Brass plating4903757140073Safe load (kg): 17

4.79 €

2 Pieces Per Package

5 Days [Copper] Copper-50 × 26Brass plating4903757140080Safe load (kg): 23

8.20 €

80 Pieces Per Package

5 Days [Copper] Copper-16 × 11Brass plating finish4903757140097Safe load (kg): 5.5

8.34 €

60 Pieces Per Package

5 Days [Copper] Copper-20 × 14Brass plating finish4903757140103Safe load (kg): 6.5

8.47 €

40 Pieces Per Package

5 Days [Copper] Copper-25 × 16Brass plating finish4903757140110Safe load (kg): 12

8.47 €

32 Pieces Per Package

5 Days [Copper] Copper-28 × 17Brass plating finish4903757140127Safe load (kg): 13

8.47 €

25 Pieces Per Package

5 Days [Copper] Copper-32 × 18Brass plating finish4903757140134Safe load (kg): 14

8.54 €

17 Pieces Per Package

5 Days [Copper] Copper-38 × 20Brass plating finish4903757140141Safe load (kg): 17

5.37 €

8 Pieces Per Package

4 Days [Copper] Copper-16 × 11Nickel Plating4903757140158Safe load (kg): 5.5

4.28 €

7 Pieces Per Package

5 Days [Copper] Copper-20 × 14Nickel Plating4903757140165Safe load (kg): 6.5

5.37 €

5 Pieces Per Package

4 Days [Copper] Copper-25 × 16Nickel Plating4903757140172Safe load (kg): 12

4.28 €

4 Pieces Per Package

5 Days [Copper] Copper-28 × 17Nickel Plating4903757140189Safe load (kg): 13

4.28 €

3 Pieces Per Package

5 Days [Copper] Copper-32 × 18Nickel Plating4903757140196Safe load (kg): 14

5.44 €

2 Pieces Per Package

4 Days [Copper] Copper-38 × 20Nickel Plating4903757140202Safe load (kg): 17

4.50 €

2 Pieces Per Package

5 Days [Copper] Copper-45 × 23Nickel Plating4903757140219Safe load (kg): 17

4.86 €

2 Pieces Per Package

5 Days [Copper] Copper-50 × 26Nickel Plating4903757140226Safe load (kg): 23

4.28 €

8 Pieces Per Package

5 Days [Copper] Copper-16 × 11Bronze plating4903757140295Safe load (kg): 5.5

4.28 €

7 Pieces Per Package

5 Days [Copper] Copper-20 × 14Bronze plating4903757140301Safe load (kg): 6.5

4.35 €

5 Pieces Per Package

5 Days [Copper] Copper-25 × 16Bronze plating4903757140318Safe load (kg): 12

4.35 €

4 Pieces Per Package

5 Days [Copper] Copper-28 × 17Bronze plating4903757140325Safe load (kg): 13

4.35 €

3 Pieces Per Package

5 Days [Copper] Copper-32 × 18Bronze plating4903757140332Safe load (kg): 14

4.35 €

2 Pieces Per Package

5 Days [Copper] Copper-38 × 17Bronze plating4903757140349Safe load (kg): 17

4.57 €

2 Pieces Per Package

5 Days [Copper] Copper-45 × 23Bronze plating4903757140356Safe load (kg): 17

4.94 €

2 Pieces Per Package

5 Days [Copper] Copper-50 × 26Bronze plating4903757140363Safe load (kg): 23

5.04 €

7 Pieces Per Package

5 Days [Aluminum] Aluminum Alloy / ABS Plastic-16 × 11-4903757140431Safe load (kg): 5.5

5.04 €

6 Pieces Per Package

5 Days [Aluminum] Aluminum Alloy / ABS Plastic-20 × 14-4903757140448Safe load (kg): 6.5

5.04 €

5 Pieces Per Package

5 Days [Aluminum] Aluminum Alloy / ABS Plastic-25 × 16-4903757140455Safe load (kg): 12

5.04 €

4 Pieces Per Package

5 Days [Aluminum] Aluminum Alloy / ABS Plastic-28 × 17-4903757140462Safe load (kg): 13

5.11 €

3 Pieces Per Package

5 Days [Aluminum] Aluminum Alloy / ABS Plastic-32 × 18-4903757140479Safe load (kg): 14

5.04 €

2 Pieces Per Package

5 Days [Aluminum] Aluminum Alloy / ABS Plastic-38 × 20-4903757140486Safe load (kg): 17

4.65 €

4 Pieces Per Package

5 Days [Copper] CopperWhite25 × 16Vinyl Coating4903757140554Safe load (kg): 12

4.65 €

4 Pieces Per Package

5 Days [Copper] CopperBlack25 × 16Vinyl Coating4903757140561Safe load (kg): 12

4.80 €

3 Pieces Per Package

5 Days [Copper] CopperWhite32 × 18Vinyl Coating4903757140592Safe load (kg): 14

4.80 €

3 Pieces Per Package

5 Days [Copper] CopperBlack32 × 18Vinyl Coating4903757140608Safe load (kg): 14

4.50 €

3 Pieces Per Package

5 Days [Copper] CopperWhite25 × 16Baked acrylic paint4903757140639Safe load (kg): 12 / cap, vinyl

4.50 €

3 Pieces Per Package

5 Days [Copper] CopperBlack25 × 16Baked acrylic paint4903757140646Safe load (kg): 12 / cap, vinyl

4.50 €

2 Pieces Per Package

5 Days [Copper] CopperWhite28 × 17Baked acrylic paint4903757140653Safe load (kg): 13 / cap, vinyl

4.50 €

2 Pieces Per Package

5 Days [Copper] CopperBlack28 × 17Baked acrylic paint4903757140660Safe load (kg): 13 / cap, vinyl

Loading...

  1. 1

Basic information

Shape Single Hook Fixing Method Screw Type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support