• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Heaton - Iron, Stainless Steel, Brass【2-10 Pieces Per Package】

Heaton - Iron, Stainless Steel, Brass

Fitting for screw in mounting to wood to enable hanging small items from wood parts.
For hard woods, drill a pilot hole and then screw in.

[Caution] For wood parts, do not use for other than wood parts.
Cannot be used with drywall, ALC, lightweight boards, or thin plywood.
Do not hang anything heavier than the safe load. Be sure to fully screw to the base when installing.
Do not hang valuable or fragile items to prevent issues.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AC-015
AC-016
AC-017
AC-018
AC-019
AC-020
SH-137
SH-138
SH-139
SH-140
SH-141
SH-142
SH-143
SH-144
SH-145
SH-146
SH-147
SH-148
SH-149
SH-150
SH-151
SH-152
SH-153
SH-154
SH-155
SH-156
SH-157
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Hook Material Color Size (axbxc)
(mm)
Surface Treatment JAN code Special Notes

4.06 €

10 Pieces Per Package

5 Days -Bronze9.5Plating finish4903757213128Load resistance (g): 500

4.13 €

10 Pieces Per Package

5 Days -Gold9.5-4903757213142Load resistance (g): 500

4.06 €

10 Pieces Per Package

5 Days -Bronze11Plating finish4903757213159Load resistance (g): 500

4.13 €

10 Pieces Per Package

5 Days -Gold11-4903757213166Load resistance (g): 500

4.06 €

10 Pieces Per Package

5 Days -Bronze14.5Plating finish4903757213173Load resistance (g): 500

4.13 €

10 Pieces Per Package

5 Days -Gold14.5-4903757213180Load resistance (g): 500

5.34 €

10 Pieces Per Package

4 Days [Copper] Copper-12 × 9Brass plating4903757141377Safe load (kg): 6 / size: #0

4.24 €

9 Pieces Per Package

5 Days [Copper] Copper-14 × 9Brass plating4903757141384Safe load (kg): 9 / size: #2

4.28 €

8 Pieces Per Package

5 Days [Copper] Copper-16 × 13Brass plating4903757141391Safe load (kg): 9 / size: #4

4.31 €

6 Pieces Per Package

5 Days [Copper] Copper-20 × 15Brass plating4903757141407Safe load (kg): 9 / size: #6

4.31 €

4 Pieces Per Package

5 Days [Copper] Copper-25 × 16Brass plating4903757141414Safe load (kg): 9 / size: #8

4.35 €

3 Pieces Per Package

5 Days [Copper] Copper-29 × 18Brass plating4903757141421Safe load (kg): 13 / size: #10

4.33 €

2 Pieces Per Package

5 Days [Copper] Copper-31 × 22Brass plating4903757141438Safe load (kg): 17 / size: #12

4.45 €

2 Pieces Per Package

5 Days [Copper] Copper-32 × 25Brass plating4903757141445Safe load (kg): 23 / size: #14

4.24 €

10 Pieces Per Package

5 Days [Copper] Copper-12 × 9Nickel Plating4903757141452Safe load (kg): 6 / size: #0

4.26 €

9 Pieces Per Package

5 Days [Copper] Copper-14 × 9Nickel Plating4903757141469Safe load (kg): 9 / size: #2

4.28 €

8 Pieces Per Package

5 Days [Copper] Copper-16 × 13Nickel Plating4903757141476Safe load (kg): 9 / size: #4

4.31 €

6 Pieces Per Package

5 Days [Copper] Copper-20 × 15Nickel Plating4903757141483Safe load (kg): 9 / size: #6

4.31 €

4 Pieces Per Package

5 Days [Copper] Copper-25 × 16Nickel Plating4903757141490Safe load (kg): 9 / size: #8

4.33 €

3 Pieces Per Package

5 Days [Copper] Copper-29 × 18Nickel Plating4903757141506Safe load (kg): 13 / size: #10

4.33 €

2 Pieces Per Package

5 Days [Copper] Copper-31 × 22Nickel Plating4903757141513Safe load (kg): 17 / size: #12

4.45 €

2 Pieces Per Package

5 Days [Copper] Copper-32 × 25Nickel Plating4903757141520Safe load (kg): 23 / size: #14

5.00 €

7 Pieces Per Package

5 Days [Aluminum] Aluminum Alloy / ABS Plastic-12 × 9-4903757141537Safe load (kg): 6 / size: #0

5.00 €

6 Pieces Per Package

5 Days [Aluminum] Aluminum Alloy / ABS Plastic-13 × 9-4903757141544Safe load (kg): 9 / size: #2

5.00 €

5 Pieces Per Package

5 Days [Aluminum] Aluminum Alloy / ABS Plastic-14 × 13-4903757141551Safe load (kg): 9 / size: #4

5.01 €

4 Pieces Per Package

5 Days [Aluminum] Aluminum Alloy / ABS Plastic-17 × 15-4903757141568Safe load (kg): 9 / size: #6

5.03 €

3 Pieces Per Package

5 Days [Aluminum] Aluminum Alloy / ABS Plastic-19 × 16-4903757141575Safe load (kg): 9 / size: #8

Loading...

  1. 1

Basic information

Shape Single Hook Fixing Method Screw Type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support